1

Extractable Ball Valve

Extractable Ball Valve

Manufacturer Nupi Industrie Italiane SpA
Description Extractable Ball Valve - Dn 20
Part Number 03NRS20
Product selection
Selector Part Number Dn (mm) D1 (mm) L1 (mm) L (mm) H1 (mm) H (mm)
1 03NRS20 20 15 16 100,5 73 92
2 03NRS25 25 15 17 100,5 73 92
3 03NRS32 32 20 20 121 77 98
Part Number
Dn (mm)
D1 (mm)
L1 (mm)
L (mm)
H1 (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA