1

End Cap (type A)

End Cap

Manufacturer Nupi Industrie Italiane SpA
Description End Cap (type A) - Dn 16
Part Number 03NCC16
Product selection
Selector Part Number Dn (mm) D (mm) S (mm) L1 (mm) L (mm)
1 03NCC16 16 23,5 2,7 13,5 24
2 03NCC20 20 30 3,4 17 29
3 03NCC25 25 35,5 4,2 18 34
4 03NCC32 32 45 5,4 20 40
5 03NCC40 40 54 6,7 22 42
6 03NCC50 50 66 8,3 25,5 48
7 03NCC63 63 83 10,5 34 56
8 03NCC75 75 99 12,5 43 61
9 03NCC90 90 120 15 37 62
10 03NCC110 110 148 18,3 28 68
11 03NCC125 125 168 20,8 47,5 80,5
Part Number
Dn (mm)
D (mm)
S (mm)
L1 (mm)
L (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA