1

Electrofusion Tee

Electrofusion Tee

Manufacturer Nupi Industrie Italiane SpA
Description Electrofusion Tee - Dn 50
Part Number 16V7625
Product selection
Selector Part Number Dn (mm) S (mm) L1 (mm) L2 (mm) L3 (mm) L (mm) H (mm)
1 16V7625 50 - 48 77 - 86 140
Part Number
Dn (mm)
S (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA