1

Electrofusion Tee

Electrofusion Tee

Manufacturer Nupi Industrie Italiane SpA
Description Electrofusion Tee - Dn 40
Part Number 03NTE40
Product selection
Selector Part Number Dn (mm) L1 (mm) L2 (mm) L (mm) H (mm)
1 03NTE40 40 44 70 75 99
2 03NTE63 63 54 90 103 135
3 03NTE90 90 68 120 134 182
4 03NTE110 110 83 144 154 214
Part Number
Dn (mm)
L1 (mm)
L2 (mm)
L (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA