1

45° Electrofusion Elbow

45° Electrofusion Elbow

Manufacturer Nupi Industrie Italiane SpA
Description 45° Electrofusion Elbow - Dn 40
Part Number 16V7614
Product selection
Selector Part Number Dn (mm) L1 (mm) L2 (mm) L (mm) H (mm)
1 16V7614 40 42 52 74,5 109
2 16V7615 50 47 63 85 126
3 16V7616 63 54 68 100 146
Part Number
Dn (mm)
L1 (mm)
L2 (mm)
L (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA