1

45° Electrofusion Elbow

45° Electrofusion Elbow

Manufacturer Nupi Industrie Italiane SpA
Description 45° Electrofusion Elbow - Dn 40
Part Number 03NCE40
Product selection
Selector Part Number Dn (mm) L1 (mm) L2 (mm) L (mm) H (mm)
1 03NCE40 40 42 52 74,5 109
2 03NCE50 50 47 63 85 126
3 03NCE63 63 54 68 100 146
4 03NCE75 75 60 81 112,5 169
5 03NCE90 90 67 97 132 219
6 03NCE110 110 81 107 152 249
Part Number
Dn (mm)
L1 (mm)
L2 (mm)
L (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA