1

45° Elbow (C)

45° Elbow

Manufacturer Nupi Industrie Italiane SpA
Description 45° Elbow (C) - Dn 250 - PN 16
Part Number 03NC45250
Product selection
Selector Part Number Dn (mm) D1 (mm) D (mm) S (mm) L1 (mm) L (mm) H1 (mm) H (mm)
1 03NC45250 250 - - 22,7 250 - 412 -
2 03NC45315 315 - - 28,6 300 - 498 -
3 03NC45355 355 - - 32,2 300 - 520 -
4 03NC45400 400 - - 36,3 300 - 548 -
5 03NC45450 450 - - 40,9 300 - 580 -
6 03NC45500 500 - - 45,4 350 - 665 -
7 03NC45560 560 - - 50,8 350 - 698 -
8 03NC45630 630 - - 57,2 350 - 741 -
Part Number
Dn (mm)
D1 (mm)
D (mm)
S (mm)
L1 (mm)
L (mm)
H1 (mm)
H (mm)
Contact the supplier
Nupi Industrie Italiane SpA Nupi Industrie Italiane SpA offers a full range of pipes and fittings made of the most modern thermoplastic materials.
Nupi Industrie Italiane SpA