1

Translide AN slider

Manufacturer NSK
Description Translide AN slider, H = 28 mm, W = 34 mm
Part number TAS15AN
Height 28 mm
Width 34 mm
Length 72.2 mm
Mass 0.21 kg
Product selection
Selector Model-No. H +/-0.1 (mm) E (mm) W (mm) L (mm) B (mm) J (mm) M1 x Lead x l1 (mm) L1 (mm) K (mm) Grease fitting T1 (mm) N (mm) W1 (mm) H1 (mm) F (mm) d x D x h (mm) M2 x Lead x l2 (mm) G (mm) L0max (mm) C (N) Co (N) Mro (N.m) Mpo (N.m) Myo (N.m) Dw (mm) Weight - Slider (kg) Weight - Rail (kg/m)
1 TAS15AN 28 3 34 72.2 26 26 M4×0.7×6 39 25 3 6.5 5 15 14 120 4.5×7.5×5.3 M4×0.7×6 20 1960 9800 11800 92 64 64 3.968 0.21 1.5
2 TAS20AN 30 3 44 87 32 36 M5×0.8×8 50 27 M6×0.75 6.5 14 20 15 120 6×9.5×8.5 M5×0.8×8 20 2920 15700 19100 196 137 137 4.762 0.37 2.1
3 TAS25AN 40 4 48 100 35 35 M6×1×9 58 36 M6×0.75 9.5 14 23 20 120 7×11×9 M6×1×9 20 4000 21800 26000 320 217 217 5.556 0.47 3.4
4 TAS30AN 45 6.5 60 115 40 40 M8×1.25×10 70 38.5 M6×0.75 9.5 14 28 25 160 9×14×12 M8×1.25×12 20 4040 31000 37500 565 395 395 6.35 0.77 5.3
5 TAS35AN 55 8 70 135.8 50 50 M8×1.25×12 81.8 47 M6×0.75 12 14 34 30 160 9×14×12 M8×1.25×12 20 4040 46500 53000 970 635 635 7.937 1.3 7.7
Model-No.
H +/-0.1 (mm)
E (mm)
W (mm)
L (mm)
B (mm)
J (mm)
M1 x Lead x l1 (mm)
L1 (mm)
K (mm)
Grease fitting
T1 (mm)
N (mm)
W1 (mm)
H1 (mm)
F (mm)
d x D x h (mm)
M2 x Lead x l2 (mm)
G (mm)
L0max (mm)
C (N)
Co (N)
Mro (N.m)
Mpo (N.m)
Myo (N.m)
Dw (mm)
Weight - Slider (kg)
Weight - Rail (kg/m)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK Deutschland GmbH
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp.z o.o.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti