Tapered roller bearings

Manufacturer NSK
Description Tapered roller bearings, d = 15 mm, D = 35 mm, B = 11 mm
Part number HR30202
Inner diameter 15 mm
Outer diameter 35 mm
Radial load 14800 N
Rotary speed (greased) 11000 min-1
Angular speed (oiled) 15000 min-1
Mass 0.053 kg
Radial load2 13200 N
Radial load3 1510
Radial load4 1350
CAD models
Please make sure this software has been installed.

Product selection

Level of detail

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map