2

SS Series, Sliders JMZ and EMZ type

Manufacturer NSK
Description SS Series, Sliders JMZ and EMZ type, H = 24 mm, W = 52 mm
Part number SAS15JMZ
Product selection
Selector Model-No. H (mm) E (mm) W2 (mm) W (mm) L (mm) B (mm) J (mm) Q x l (mm) M x Lead x l (mm) B1 (mm) L1 (mm) J1 (mm) K (mm) T (mm) Grease fitting T1 (mm) N (mm) C (N) Co (N) Mro (N.m) Mpo (N.m) Myo (N.m) Dw (mm) Weight - Slider (kg) Weight - Rail (kg/m) Slider length with 2 K1 (mm) Model-No. - Rail W1 (mm) H1 (mm) F (mm) d x D x h (mm) G (recommended) (-2) (mm) Weight - Rail (kg/m) Max. length Lo for standard (mm) Max. length Lo for black chrome (mm)
1 SAS15JMZ 24 4.6 18.5 52 40.4 41 - 4.4 x 7 M 5 × 0.8 x 7 5.5 23.6 11.8 19.4 8 3 mm 6 3 4900 7800 39 21 18 2.778 0.17 1.4 50 L1S15 . . . Z 15 12.5 60 3.5 × 6 × 4.5 20 1.4 2000 1700
2 SAS15EMZ 24 4.6 18.5 52 56.8 41 26 4.4 x 7 M 5 × 0.8 x 7 5.5 40 7 19.4 8 3 mm 6 3 7900 15600 78 74 62 2.778 0.26 1.4 66.4 L1S15 . . . Z 15 12.5 60 3.5 × 6 × 4.5 20 1.4 2000 1700
3 SAS20JMZ 28 6 19.5 59 47.2 49 - 5.3 x 9 M 6 × 1 x 9 5 30 15 22 10 M 6 × 0.75 5.5 11 7250 11800 80 41 34 3.175 0.24 2.3 57.8 L1S20 . . . Z 20 15.5 60 6 × 9.5 × 8.5 20 2.3 3960 3500
4 SAS20EMZ 28 6 19.5 59 65.2 49 32 5.3 x 9 M 6 × 1 x 9 5 48 8 22 10 M 6 × 0.75 5.5 11 11100 21800 149 124 104 3.175 0.35 2.3 75.8 L1S20 . . . Z 20 15.5 60 6 × 9.5 × 8.5 20 2.3 3960 3500
5 SAS25JMZ 33 7 25 73 59.4 60 - 6.8 x 10 M 8 × 1.25 x 12 6.5 38 19 26 11 M 6 × 0.75 7 11 12700 20800 164 96.5 81 3.968 0.44 3.1 70.2 L1S25 . . . Z 23 18 60 7 × 11 × 9 20 3.1 3960 3500
6 SAS25EMZ 33 7 25 73 81.4 60 35 6.8 x 10 M 8 × 1.25 x 12 6.5 60 12.5 26 11 M 6 × 0.75 7 11 17900 33500 266 242 203 3.968 0.66 3.1 92.2 L1S25 . . . Z 23 18 60 7 × 11 × 9 20 3.1 3960 3500
7 SAS30JMZ 42 9 31 90 67.4 72 - 8.6 x 12 M 10 × 1.5 x 12 9 42 21 33 11 M 6 × 0.75 8 11 18700 29600 282 153 128 4.762 0.76 4.8 79.4 L1S30 . . . Z 28 23 80 7 × 11 × 9 20 4.8 4000 3500
8 SAS30EMZ 42 9 31 90 96.4 72 40 8.6 x 12 M 10 × 1.5 x 12 9 71 15.5 33 11 M 6 × 0.75 8 11 27300 50500 480 415 350 4.762 1.2 4.8 108.4 L1S30 . . . Z 28 23 80 7 × 11 × 9 20 4.8 4000 3500
9 SAS35JMZ 48 10.5 33 100 77 82 - 8.6 x 13 M 10 × 1.5 x 13 9 49 24.5 37.5 12 M 6 × 0.75 8.5 11 26000 40000 465 234 196 5.556 1.2 7 90 L1S35 . . . Z 34 27.5 80 9 × 14 × 12 20 7 4000 3500
10 SAS35EMZ 48 10.5 33 100 108 82 50 8.6 x 13 M 10 × 1.5 x 13 9 80 15 37.5 12 M 6 × 0.75 8.5 11 38000 68500 800 620 520 5.556 1.7 7 121 L1S35 . . . Z 34 27.5 80 9 × 14 × 12 20 7 4000 3500
Model-No.
H (mm)
E (mm)
W2 (mm)
W (mm)
L (mm)
B (mm)
J (mm)
Q x l (mm)
M x Lead x l (mm)
B1 (mm)
L1 (mm)
J1 (mm)
K (mm)
T (mm)
Grease fitting
T1 (mm)
N (mm)
C (N)
Co (N)
Mro (N.m)
Mpo (N.m)
Myo (N.m)
Dw (mm)
Weight - Slider (kg)
Weight - Rail (kg/m)
Slider length with 2 K1 (mm)
Model-No. - Rail
W1 (mm)
H1 (mm)
F (mm)
d x D x h (mm)
G (recommended) (-2) (mm)
Weight - Rail (kg/m)
Max. length Lo for standard (mm)
Max. length Lo for black chrome (mm)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti
Users Who Downloaded This Product Also Downloaded
Page