Single row deep groove ball bearings - Shielded (ZZ)

Manufacturer NSK
Description Single row deep groove ball bearings - Shielded - 6800ZZ
Part number 6800ZZ
Mass 0.005 kg
Inner diameter 10 mm
Outer diameter 19 mm
Radial load 1720 N
Radial load2 840 N
Radial load3 175
Radial load4 86
Rotary speed (greased) 34000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Option 1
Standard
Option 2

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map