1

Single row deep groove ball bearings - Shielded (ZZ)

Manufacturer NSK
Description Single row deep groove ball bearings - Shielded - 6800ZZ
Part number 6800ZZ
Mass 0.005 kg
Inner diameter 10 mm
Outer diameter 19 mm
Radial load 1720 N
Radial load2 840 N
Radial load3 175
Radial load4 86
Rotary speed (greased) 34000 rpm
Product selection
Selector d (mm) D (mm) B (mm) r min (mm) Cr (N) C0r (N) Cr (kgf) C0r (kgf) fo Speed limit - Grease (rpm) Bearing part number Mass (kg)
1 10 19 5 0.3 1720 840 175 86 14.8 34000 6800ZZ 0.005
2 10 22 6 0.3 2700 1270 275 129 14 32000 6900ZZ 0.009
3 10 26 8 0.3 4550 1970 465 201 12.4 30000 6000ZZ 0.018
4 10 30 9 0.6 5100 2390 520 244 13.2 24000 6200ZZ 0.032
5 10 35 11 0.6 8100 3450 825 350 11.2 22000 6300ZZ 0.052
6 12 21 5 0.3 1920 1040 195 106 15.3 32000 6801ZZ 0.006
7 12 24 6 0.3 2890 1460 295 149 14.5 30000 6901ZZ 0.01
9 12 28 8 0.3 5100 2370 520 241 13 28000 6001ZZ 0.022
10 12 32 10 0.6 6800 3050 695 310 12.3 22000 6201ZZ 0.037
11 12 37 12 1 9700 4200 990 425 11.1 20000 6301ZZ 0.06
12 15 24 5 0.3 2070 1260 212 128 15.8 28000 6802ZZ 0.007
13 15 28 7 0.3 4350 2260 440 230 14.3 26000 6902ZZ 0.015
15 15 32 9 0.3 5600 2830 570 289 13.9 24000 6002ZZ 0.031
16 15 35 11 0.6 7650 3750 780 380 13.2 20000 6202ZZ 0.045
17 15 42 13 1 11400 5450 1170 555 12.3 17000 6302ZZ 0.083
18 17 26 5 0.3 2630 1570 268 160 15.7 26000 6803ZZ 0.007
19 17 30 7 0.3 4600 2550 470 260 14.7 24000 6903ZZ 0.017
21 17 35 10 0.3 6000 3250 610 330 14.4 22000 6003ZZ 0.041
22 17 40 12 0.6 9550 4800 975 490 13.2 17000 6203ZZ 0.067
23 17 47 14 1 13600 6650 1390 675 12.4 15000 6303ZZ 0.113
24 20 32 7 0.3 4000 2470 410 252 15.5 22000 6804ZZ 0.017
25 20 37 9 0.3 6400 3700 650 375 14.7 19000 6904ZZ 0.037
27 20 42 12 0.6 9400 5000 955 510 13.8 18000 6004ZZ 0.068
28 20 47 14 1 12800 6600 1300 670 13.1 15000 6204ZZ 0.107
29 20 52 15 1.1 15900 7900 1620 805 12.4 14000 6304ZZ 0.145
30 22 44 12 0.6 9400 5050 960 515 14 17000 60/22ZZ 0.074
31 22 50 14 1 12900 6800 1320 695 13.5 14000 62/22ZZ 0.119
32 22 56 16 1.1 18400 9250 1870 940 12.4 13000 63/22ZZ 0.179
33 25 37 7 0.3 4500 3150 455 320 16.1 18000 6805ZZ 0.021
34 25 42 9 0.3 7050 4550 715 460 15.4 16000 6905ZZ 0.042
36 25 47 12 0.6 10100 5850 1030 595 14.5 15000 6005ZZ 0.079
37 25 52 15 1 14000 7850 1430 800 13.9 13000 6205ZZ 0.129
38 25 62 17 1.1 20600 11200 2100 1150 13.2 11000 6305ZZ 0.235
39 28 52 12 0.6 12500 7400 1270 755 14.5 14000 60/28ZZ 0.096
40 28 58 16 1 16600 9500 1700 970 13.9 12000 62/28ZZ 0.175
41 28 68 18 1.1 26700 14000 2730 1430 12.4 10000 63/28ZZ 0.287
42 30 42 7 0.3 4700 3650 480 370 16.4 15000 6806ZZ 0.024
43 30 47 9 0.3 7250 5000 740 510 15.8 14000 6906ZZ 0.052
45 30 55 13 1 13200 8300 1350 845 14.7 13000 6006ZZ 0.116
46 30 62 16 1 19500 11300 1980 1150 13.8 11000 6206ZZ 0.199
47 30 72 19 1.1 26700 15000 2720 1530 13.3 9500 6306ZZ 0.345
48 32 58 13 1 15100 9150 1530 935 14.5 12000 60/32ZZ 0.122
49 32 65 17 1 20700 11600 2120 1190 13.6 10000 62/32ZZ 0.225
50 32 75 20 1.1 29900 17000 3050 1730 13.2 9000 63/32ZZ 0.389
51 35 47 7 0.3 4900 4100 500 420 16.7 14000 6807ZZ 0.027
52 35 55 10 0.6 10600 7250 1080 740 15.5 12000 6907ZZ 0.075
54 35 62 14 1 16000 10300 1630 1050 14.8 11000 6007ZZ 0.151
55 35 72 17 1.1 25700 15300 2620 1560 13.8 9500 6207ZZ 0.284
56 35 80 21 1.5 33500 19200 3400 1960 13.2 8500 6307ZZ 0.464
57 40 52 7 0.3 6350 5550 650 565 17 12000 6808ZZ 0.031
58 40 62 12 0.6 13700 10000 1390 1020 15.7 11000 6908ZZ 0.112
60 40 68 15 1 16800 11500 1710 1180 15.3 10000 6008ZZ 0.19
61 40 80 18 1.1 29100 17900 2970 1820 14 8500 6208ZZ 0.366
62 40 90 23 1.5 40500 24000 4150 2450 13.2 7500 6308ZZ 0.636
63 45 58 7 0.3 6600 6150 670 625 17.2 11000 6809ZZ 0.038
64 45 68 12 0.6 14100 10900 1440 1110 15.9 9500 6909ZZ 0.126
66 45 75 16 1 20900 15200 2140 1550 15.3 9000 6009ZZ 0.241
67 45 85 19 1.1 31500 20400 3200 2080 14.4 7500 6209ZZ 0.42
68 45 100 25 1.5 53000 32000 5400 3250 13.1 6700 6309ZZ 0.829
69 50 65 7 0.3 6400 6200 655 635 17.2 9500 6810ZZ 0.05
70 50 72 12 0.6 14500 11700 1480 1200 16.1 9000 6910ZZ 0.135
72 50 80 16 1 21800 16600 2220 1700 15.6 8500 6010ZZ 0.261
73 50 90 20 1.1 35000 23200 3600 2370 14.4 7100 6210ZZ 0.459
74 50 110 27 2 62000 38500 6300 3900 13.2 6000 6310ZZ 1.06
75 55 72 9 0.3 8800 8500 900 865 17 8500 6811ZZ 0.081
76 55 80 13 1 16000 13300 1630 1350 16.2 8000 6911ZZ 0.189
78 55 90 18 1.1 28300 21200 2880 2170 15.3 7500 6011ZZ 0.381
79 55 100 21 1.5 43500 29300 4450 2980 14.3 6300 6211ZZ 0.619
80 55 120 29 2 71500 44500 7300 4550 13.1 5600 6311ZZ 1.37
81 60 78 10 0.3 11500 10900 1170 1120 16.9 8000 6812ZZ 0.103
82 60 85 13 1 19400 16300 1980 1660 16.2 7500 6912ZZ 0.192
84 60 95 18 1.1 29500 23200 3000 2370 15.6 7100 6012ZZ 0.412
85 60 110 22 1.5 52500 36000 5350 3700 14.3 5600 6212ZZ 0.783
86 60 130 31 2.1 82000 52000 8350 5300 13.1 5300 6312ZZ 1.72
87 65 85 10 0.6 11900 12100 1220 1230 17 7500 6813ZZ 0.128
88 65 90 13 1 17400 16100 1770 1640 16.6 7100 6913ZZ 0.218
90 65 100 18 1.1 30500 25200 3100 2570 15.8 6700 6013ZZ 0.439
91 65 120 23 1.5 57500 40000 5850 4100 14.4 5300 6213ZZ 1
92 65 140 33 2.1 92500 60000 9450 6100 13.2 4800 6313ZZ 2.11
93 70 90 10 0.6 12100 12700 1230 1300 17.2 6700 6814ZZ 0.134
94 70 100 16 1 23700 21200 2420 2160 16.3 6300 6914ZZ 0.349
96 70 110 20 1.1 38000 31000 3900 3150 15.6 6000 6014ZZ 0.608
97 70 125 24 1.5 62000 44000 6350 4500 14.5 5000 6214ZZ 1.09
98 70 150 35 2.1 104000 68000 10600 6950 13.2 4500 6314ZZ 2.57
99 75 95 10 0.6 12500 13900 1280 1410 17.3 6300 6815ZZ 0.149
100 75 105 16 1 24400 22600 2480 2300 16.5 6000 6915ZZ 0.364
102 75 115 20 1.1 39500 33500 4050 3400 15.8 5600 6015ZZ 0.649
103 75 130 25 1.5 66000 49500 6750 5050 14.7 4800 6215ZZ 1.19
104 75 160 37 2.1 113000 77000 11600 7850 13.2 4300 6315ZZ 3.08
105 80 100 10 0.6 12700 14500 1290 1470 17.4 6000 6816ZZ 0.151
106 80 110 16 1 25000 24000 2540 2450 16.6 5600 6916ZZ 0.391
108 80 125 22 1.1 47500 40000 4850 4050 15.6 5300 6016ZZ 0.872
109 80 140 26 2 72500 53000 7400 5400 14.6 4500 6216ZZ 1.42
110 80 170 39 2.1 123000 86500 12500 8850 13.3 4000 6316ZZ 3.67
111 85 110 13 1 18700 20000 1910 2040 17.1 5600 6817ZZ 0.263
112 85 120 18 1.1 32000 29600 3250 3000 16.4 5300 6917ZZ 0.55
114 85 130 22 1.1 49500 43000 5050 4400 15.8 5000 6017ZZ 0.918
115 85 150 28 2 84000 62000 8550 6300 14.5 4300 6217ZZ 1.76
116 85 180 41 3 133000 97000 13500 9850 13.3 3800 6317ZZ 4.28
117 90 115 13 1 19000 21000 1940 2140 17.2 5300 6818ZZ 0.276
118 90 125 18 1.1 33000 31500 3350 3200 16.5 5000 6918ZZ 0.585
120 90 140 24 1.5 58000 50000 5950 5050 15.6 4800 6018ZZ 1.19
121 90 160 30 2 96000 71500 9800 7300 14.5 4000 6218ZZ 2.18
122 90 190 43 3 143000 107000 14500 11000 13.3 3600 6318ZZ 4.98
123 95 120 13 1 19300 22000 1970 2240 17.2 5000 6819ZZ 0.297
124 95 130 18 1.1 33500 33500 3450 3400 16.6 4800 6919ZZ 0.601
126 95 145 24 1.5 60500 54000 6150 5500 15.8 4500 6019ZZ 1.23
127 95 170 32 2.1 109000 82000 11100 8350 14.4 3800 6219ZZ 2.64
128 95 200 45 3 153000 119000 15600 12100 13.3 3000 6319ZZ 5.76
129 100 125 13 1 19600 23000 2000 2340 17.3 4800 6820ZZ 0.31
130 100 140 20 1.1 43000 42000 4350 4250 16.4 4500 6920ZZ 0.828
132 100 150 24 1.5 60000 54000 6150 5550 15.9 4300 6020ZZ 1.29
133 100 180 34 2.1 122000 93000 12500 9500 14.4 3600 6220ZZ 3.17
134 100 215 47 3 173000 141000 17700 14400 13.2 2800 6320ZZ 7.04
135 105 130 13 1 19800 23900 2020 2440 17.4 4800 6821ZZ 0.324
136 105 145 20 1.1 42500 42000 4300 4300 16.5 4300 6921ZZ 0.856
138 105 160 26 2 72500 66000 7400 6700 15.8 4000 6021ZZ 1.58
139 105 190 36 2.1 133000 105000 13600 10700 14.4 3400 6221ZZ 3.79
140 105 225 49 3 184000 154000 18700 15700 13.2 2600 6321ZZ 8.09
141 110 140 16 1 28100 32500 2860 3350 17.1 4300 6822ZZ 0.497
142 110 150 20 1.1 43500 44500 4450 4550 16.6 4300 6922ZZ 0.893
144 110 170 28 2 85000 73000 8650 7450 15.5 3800 6022ZZ 1.94
145 110 200 38 2.1 144000 117000 14700 11900 14.3 2800 6222ZZ 4.45
146 110 240 50 3 205000 179000 20900 18300 13.2 2400 6322ZZ 9.51
147 120 150 16 1 28900 35500 2950 3650 17.3 4000 6824ZZ 0.537
148 120 165 22 1.1 53000 54000 5400 5500 16.5 3800 6924ZZ 1.21
150 120 180 28 2 88000 80000 9000 8150 15.7 3600 6024ZZ 2.08
151 120 215 40 2.1 155000 131000 15800 13400 14.4 2600 6224ZZ 5.29
152 120 260 55 3 207000 185000 21100 18800 13.5 2200 6324ZZ 12.5
153 130 165 18 1.1 37000 44000 3750 4450 17.1 3600 6826ZZ 0.758
154 130 180 24 1.5 65000 67500 6650 6850 16.5 3400 6926ZZ 1.57
156 130 200 33 2 106000 101000 10800 10300 15.8 3000 6026ZZ 3.26
157 130 230 40 3 167000 146000 17000 14900 14.5 2400 6226ZZ 5.96
158 130 280 58 4 229000 214000 23400 21800 13.6 2200 6326ZZ 15.2
159 140 175 18 1.1 38500 48000 3900 4850 17.3 3400 6828ZZ 0.832
160 140 190 24 1.5 66500 72000 6800 7300 16.6 3200 6928ZZ 1.67
162 140 210 33 2 110000 109000 11200 11100 16 2800 6028ZZ 3.48
163 140 250 42 3 166000 150000 17000 15300 14.9 2200 6228ZZ 7.68
164 140 300 62 4 253000 246000 25800 25100 13.6 2000 6328ZZ 18.5
165 150 190 20 1.1 47500 58500 4850 5950 17.1 3200 6830ZZ 1.15
166 150 210 28 2 85000 90500 8650 9200 16.5 2600 6930ZZ 3.01
168 150 225 35 2.1 126000 126000 12800 12800 15.9 2600 6030ZZ 4.24
169 150 270 45 3 176000 168000 18000 17100 15.1 2000 6230ZZ 10
170 150 320 65 4 274000 284000 28000 28900 13.9 1800 6330ZZ 22.7
171 160 200 20 1.1 48500 61000 4950 6250 17.2 2600 6832ZZ 1.23
172 160 220 28 2 87000 96000 8850 9800 16.6 2600 6932ZZ 2.71
174 160 240 38 2.1 137000 135000 13900 13800 15.9 2400 6032ZZ 5.15
175 160 290 48 3 185000 186000 18900 19000 15.4 1900 6232ZZ 12.8
176 160 340 68 4 278000 287000 28300 29200 13.9 1700 6332ZZ 26.2
177 170 215 22 1.1 60000 75000 6100 7650 17.1 2600 6834ZZ 1.86
178 170 230 28 2 86000 97000 8750 9850 16.7 2400 6934ZZ 3.34
180 170 260 42 2.1 161000 161000 16400 16400 15.8 2200 6034ZZ 6.89
181 170 310 52 4 212000 224000 21700 22800 15.3 1800 6234ZZ 15.8
184 180 250 33 2 119000 128000 12100 13100 16.4 2200 6936ZZ 4.16
186 180 280 46 2.1 180000 185000 18400 18800 15.6 2000 6036ZZ 8.88
187 180 320 52 4 227000 241000 23200 24600 15.1 1700 6236ZZ 15.9
192 190 290 46 2.1 188000 201000 19200 20500 15.8 2000 6038ZZ 9.39
193 190 340 55 4 255000 282000 26000 28700 15 1600 6238ZZ 22.3
196 200 280 38 2.1 143000 158000 14600 16100 16.4 2000 6940ZZ 7.28
198 200 310 51 2.1 207000 226000 21100 23000 15.6 1900 6040ZZ 12
199 200 360 58 4 269000 310000 27400 31500 15.2 1500 6240ZZ 26.7
201 220 270 24 1.5 76500 107000 7800 10900 17.4 1900 6844ZZ 2.9
202 220 300 38 2.1 146000 169000 14900 17300 16.6 1800 6944ZZ 7.88
204 220 340 56 3 235000 271000 24000 27600 15.6 1700 6044ZZ 18.6
208 240 320 38 2.1 154000 190000 15700 19400 16.8 1700 6948ZZ 8.49
d (mm)
D (mm)
B (mm)
r min (mm)
Cr (N)
C0r (N)
Cr (kgf)
C0r (kgf)
fo
Speed limit - Grease (rpm)
Bearing part number
Mass (kg)
Standard
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK Deutschland GmbH
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp.z o.o.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti