Single row ball bearings - Miniature - With contact seals (DD)

Manufacturer NSK
Description Single row ball bearings - Miniatures - Sealed - 695DD
Part number 695DD
Mass 2.5 g
Inner diameter 5 mm
Outer diameter 13 mm
Radial load 1080 N
Radial load2 430 N
Radial load3 110
Radial load4 44
Rotary speed (greased) 40000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Level of detail

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map