Self-aligning ball bearings, with cylindrical bore (sealed)

Manufacturer NSK
Description Self-aligning ball bearing with cylindrical bore (sealed) - 2201-2RSTN
Part number 2201-2RSTN
Mass 0.06 kg
Inner diameter 12 mm
Outer diameter 32 mm
Radial load 5600 N
Radial load2 1270 N
Rotary speed (greased) 16000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Option

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map