Self-aligning ball bearings, with cylindrical bore (open)

Manufacturer NSK
Description Self-aligning ball bearings, with cylindrical bore (open) -1200TN
Part number 1200TN
Mass 0.034 kg
Inner diameter 10 mm
Outer diameter 30 mm
Radial load 5500 N
Radial load2 1530 N
Rotary speed (greased) 24000 rpm
Angular speed (oiled) 30000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Option

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map