1

Self-Lube short base cast iron pillow block unit with screw lock and short inner ring - SNP--A serie

Manufacturer NSK
Description Self-Lube short base cast iron pillow block unit with screw lock and short inner ring - SNP20A
Part number SNP20A
Mass 0.9 kg
Shaft diameter 20
Shaft diameter -
Height 65.8 mm
Length 65 mm
Width 32 mm
Distance between fixing holes centres 50.8 mm
Dynamic load 12800 N
Static load 6580 N
Max speed 6700 rpm
Product selection
Selector Shaft diameter (mm) Shaft diameter (Inch) RHP designation L (mm) H (mm) H1 (mm) H2 (mm) J (mm) P A (mm) A1 (mm) B1 (mm) s1 (mm) Basic Load rating - dyn Cr (N) Basic Load rating - Static Cor (N) Maximum speed (rpm) Mass (kg)
1 20 - SNP20A 65 33.3 13.5 65.8 50.8 M8x1,25 32 22.5 25.77 7.56 12800 6580 6700 0.9
2 - 3/4" SNP3/4A 65 33.3 13.5 65.8 50.8 M8x1,25 32 22.5 25.77 7.56 12800 6580 6700 0.9
3 25 - SNP25A 70 36.5 13.5 71.5 50.8 M10x1,50 36 25 27.35 7.57 14000 7880 6250 1.2
6 - 1" SNP1A 70 36.5 13.5 71.5 50.8 M10x1,50 36 25 27.35 7.57 14000 7880 6250 1.2
7 30 - SNP30A 96 42.9 16.5 83.9 76.2 M10x1,50 40 26.5 31.21 9.04 19500 11300 5300 1.8
10 - 1" 1/4 SNP1.1/4AR 96 42.9 16.5 83.9 76.2 M10x1,50 40 26.5 31.21 9.04 19500 11300 5300 1.8
11 35 - SNP35A 110 47.6 19.5 95.6 82.6 M10x1,50 45 30 34.9 9.55 25700 15300 4500 2.4
12 - 1" 1/4 SNP1.1/4A 110 47.6 19.5 95.6 82.6 M10x1,50 45 30 34.9 9.55 25700 15300 4500 2.4
15 40 - SNP40A 118 49.2 19.5 101.7 88.9 M12x1,75 47 32 41.18 11.05 29100 17900 4000 2.8
16 - 1" 1/2 SNP1.1/2A 118 49.2 19.5 101.7 88.9 M12x1,75 47 32 41.18 11.05 29100 17900 4000 2.8
17 45 - SNP45A 127 54 19.5 110 95.3 M12x1,75 48 33 41.18 11.05 32500 20500 3700 3.5
20 - 1" 3/4 SNP1.3/4A 127 54 19.5 110 95.3 M12x1,75 48 33 41.18 11.05 32500 20500 3700 3.5
21 50 - SNP50A 135 57.2 23.5 115 101.6 M16x2,00 54 34 43.54 11.05 35000 23200 3400 3.3
Shaft diameter (mm)
Shaft diameter (Inch)
RHP designation
L (mm)
H (mm)
H1 (mm)
H2 (mm)
J (mm)
P
A (mm)
A1 (mm)
B1 (mm)
s1 (mm)
Basic Load rating - dyn Cr (N)
Basic Load rating - Static Cor (N)
Maximum speed (rpm)
Mass (kg)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK Deutschland GmbH
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp.z o.o.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti