1

Self-Lube pressed steel pillow block unit, insert with screw lock and short inner ring - LPB--A serie

Manufacturer NSK
Description Self-Lube pressed steel pillow block with screw lock and short inner ring - LPB20A
Part number LPB20A
Mass 0.2 kg
Product selection
Selector Shaft diameter (mm) Shaft diameter (Inch) RHP designation L (mm) H (mm) H1 (mm) H2 (mm) J (mm) G (mm) A (mm) A1 (mm) B1 (mm) s1 (mm) Housing strenght limit - Radial loads (N) Maximum speed (rpm) Mass (kg)
7 20 - LPB20A 98.4 25.4 2.4 49.9 76 8 31.7 21.6 25.77 7.56 1570 3000 0.2
8 - 3/4" LPB3/4A 98.4 25.4 2.4 49.9 76 8 31.7 21.6 25.77 7.56 1570 3000 0.2
9 25 - LPB25A 108 28.6 2.8 55.8 86 10 31.7 21.6 27.35 7.56 1780 2500 0.3
12 - 1" LPB1A 108 28.6 2.8 55.8 86 10 31.7 21.6 27.35 7.56 1780 2500 0.3
13 30 - LPB30A 117.5 33.3 3.6 65.7 95 10 37.5 25.5 31.21 9.04 2670 2500 0.5
16 - 1" 1/4 LPB1.1/4A 117.5 33.3 3.6 65.7 95 10 37.5 25.5 31.21 9.04 2670 2500 0.5
17 35 - LPB35A 128.6 39.7 4.4 77.5 106 10 41 28.4 34.9 9.55 3560 2000 0.9
Shaft diameter (mm)
Shaft diameter (Inch)
RHP designation
L (mm)
H (mm)
H1 (mm)
H2 (mm)
J (mm)
G (mm)
A (mm)
A1 (mm)
B1 (mm)
s1 (mm)
Housing strenght limit - Radial loads (N)
Maximum speed (rpm)
Mass (kg)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti
Users Who Downloaded This Product Also Downloaded
Page