1

Self-Lube pressed steel oval flange unit insert with screw lock and short inner ring - SLFL--A serie

Manufacturer NSK
Description Self-Lube pressed steel oval flange unit insert with screw lock and short inner ring - SLFL20A
Part number SLFL20A
Mass 0.3 kg
Shaft diameter 20
Shaft diameter -
Height 90.5 mm
Length 66.7 mm
Distance between fixing holes centres 71.5 mm
Width 25.77 mm
Radial load 3110 mm
Max speed 3000 rpm
Product selection
Selector Shaft diameter (mm) Shaft diameter (Inch) RHP designation L (mm) H (mm) H2 (mm) J (mm) N (mm) A (mm) A1 (mm) B1 (mm) s1 (mm) Housing strenght limit - Radial loads (mm) Maximum speed (rpm) Mass (kg)
7 20 - SLFL20A 66.7 90.5 55 71.5 8.7 7.7 4 25.77 7.56 3110 3000 0.3
8 - 3/4" SLFL3/4A 66.7 90.5 55 71.5 8.7 7.7 4 25.77 7.56 3110 3000 0.3
9 25 - SLFL25A 71 95.2 60 76 8.7 8.7 4 27.35 7.56 3560 2500 0.4
12 - 1" SLFL1A 71 95.2 60 76 8.7 8.7 4 27.35 7.56 3560 2500 0.4
13 30 - SLFL30A 84.1 112.7 71 90.5 10.5 9 5 31.21 9.04 4890 2500 0.7
16 - 1" 1/4 SLFL1.1/4A 84.1 112.7 71 90.5 10.5 9 5 31.21 9.04 4890 2500 0.7
Shaft diameter (mm)
Shaft diameter (Inch)
RHP designation
L (mm)
H (mm)
H2 (mm)
J (mm)
N (mm)
A (mm)
A1 (mm)
B1 (mm)
s1 (mm)
Housing strenght limit - Radial loads (mm)
Maximum speed (rpm)
Mass (kg)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK Deutschland GmbH
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp.z o.o.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti