1

Self-Lube pressed steel oval flange unit insert with screw lock and short inner ring - SLFL--A serie

Manufacturer NSK
Description Self-Lube pressed steel oval flange unit insert with screw lock and short inner ring - SLFL20A
Part number SLFL20A
Mass 0.3 kg
Product selection
Selector Shaft diameter (mm) Shaft diameter (Inch) RHP designation L (mm) H (mm) H2 (mm) J (mm) N (mm) A (mm) A1 (mm) B1 (mm) s1 (mm) Housing strenght limit - Radial loads (mm) Maximum speed (rpm) Mass (kg)
7 20 - SLFL20A 66.7 90.5 55 71.5 8.7 7.7 4 25.77 7.56 3110 3000 0.3
8 - 3/4" SLFL3/4A 66.7 90.5 55 71.5 8.7 7.7 4 25.77 7.56 3110 3000 0.3
9 25 - SLFL25A 71 95.2 60 76 8.7 8.7 4 27.35 7.56 3560 2500 0.4
12 - 1" SLFL1A 71 95.2 60 76 8.7 8.7 4 27.35 7.56 3560 2500 0.4
13 30 - SLFL30A 84.1 112.7 71 90.5 10.5 9 5 31.21 9.04 4890 2500 0.7
16 - 1" 1/4 SLFL1.1/4A 84.1 112.7 71 90.5 10.5 9 5 31.21 9.04 4890 2500 0.7
Shaft diameter (mm)
Shaft diameter (Inch)
RHP designation
L (mm)
H (mm)
H2 (mm)
J (mm)
N (mm)
A (mm)
A1 (mm)
B1 (mm)
s1 (mm)
Housing strenght limit - Radial loads (mm)
Maximum speed (rpm)
Mass (kg)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti
Users Who Downloaded This Product Also Downloaded
Page