1

Self-Lube pressed steel oval flange unit insert with excentric collar and short inner ring - SLFL--EC serie

Manufacturer NSK
Description Self-Lube pressed steel oval flange unit insert with excentric collar and short inner ring - SLFL12EC
Part number SLFL12EC
Mass 0.2 kg
Product selection
Selector Shaft diameter (mm) Shaft diameter (Inch) RHP designation L (mm) H (mm) H2 (mm) J (mm) N (mm) A (mm) A1 (mm) B2 (mm) s1 (mm) Housing strenght limit - Radial loads (mm) Maximum speed (rpm) Mass (kg)
1 12 - SLFL12EC 58.7 81 49 63.5 7.1 6.7 4 28.54 6.55 2670 3000 0.2
2 15 - SLFL15EC 58.7 81 49 63.5 7.1 6.7 4 28.54 6.55 2670 3000 0.2
3 16 - SLFL16EC 58.7 81 49 63.5 7.1 6.7 4 28.54 6.55 2670 3000 0.2
4 17 - SLFL17A 58.7 81 49 63.5 7.1 6.7 4 28.54 6.55 2670 3000 0.2
5 - 1/2" SLFL1/2EC 58.7 81 49 63.5 7.1 6.7 4 28.54 6.55 2670 3000 0.2
6 - 5/8" SLFL5/8EC 58.7 81 49 63.5 7.1 6.7 4 28.54 6.55 2670 3000 0.2
7 20 - SLFL20EC 66.7 90.5 55 71.5 8.7 7.7 4 30.92 7.56 3110 3000 0.3
8 - 3/4" SLFL3/4EC 66.7 90.5 55 71.5 8.7 7.7 4 30.92 7.56 3110 3000 0.3
9 25 - SLFL25EC 71 95.2 60 76 8.7 8.7 4 30.92 7.56 3560 2500 0.4
10 - 7/8" SLFL7/8EC 71 95.2 60 76 8.7 8.7 4 30.92 7.56 3560 2500 0.4
11 - 15/16" SLFL15/16EC 71 95.2 60 76 8.7 8.7 4 30.92 7.56 3560 2500 0.4
12 - 1" SLFL1EC 71 95.2 60 76 8.7 8.7 4 30.92 7.56 3560 2500 0.4
13 30 - SLFL30EC 84.1 112.7 71 90.5 10.5 9 5 35.68 9.04 4890 2500 0.7
14 - 1" 1/8 SLFL1.1/8EC 84.1 112.7 71 90.5 10.5 9 5 35.68 9.04 4890 2500 0.7
15 - 1" 3/16 SLFL1.3/16EC 84.1 112.7 71 90.5 10.5 9 5 35.68 9.04 4890 2500 0.7
16 - 1" 1/4 SLFL1.1/4EC 84.1 112.7 71 90.5 10.5 9 5 35.68 9.04 4890 2500 0.7
Shaft diameter (mm)
Shaft diameter (Inch)
RHP designation
L (mm)
H (mm)
H2 (mm)
J (mm)
N (mm)
A (mm)
A1 (mm)
B2 (mm)
s1 (mm)
Housing strenght limit - Radial loads (mm)
Maximum speed (rpm)
Mass (kg)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti
Users Who Downloaded This Product Also Downloaded
Page