1

Protectors for RHP Silver-Lube thermoplastic housings

Manufacturer NSK
Description Protector for RHP Silver-Lube thermoplastic bearing unit - P20P
Part number P20P
Outer diameter 50 mm
Height 30 mm
Product selection
Selector RHP designation D1 (mm) L (mm) D2 (mm)
1 P20P 36 30 50
2 P25P 42 31 55
3 P30P 50 35 64
4 P35P 60 38 74
5 P40P 70 40 84
RHP designation
D1 (mm)
L (mm)
D2 (mm)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK Deutschland GmbH
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp.z o.o.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti