2

LS Series, Sliders JMZ and EMZ type

Manufacturer NSK
Description LS Series, Sliders JMZ and EMZ type, H = 24 mm, W = 52 mm
Part number LAS15JMZ
Height 24 mm
Width 52 mm
Length 40.4 mm
Mass 0.17 kg
Product selection
Selector Model-No. H (mm) E (mm) W2 (mm) W (mm) B x J (mm) L (mm) L1 (mm) J1 (mm) K (mm) T (mm) Q x l (mm) M x l (mm) Grease fitting T1 (mm) N (mm) C (N) Co (N) Mro (N.m) Mpo (N.m) Myo (N.m) Weight (kg) Slider length with 2 K1 (mm) Model-No. - Rail W1 (mm) H1 (mm) F (mm) d x D x h (mm) G (recommended) (-2) (mm) Weight - Rail (kg/m) Max. length Lo for standard (mm) Max. length Lo for black chrome (mm)
1 LAS15JMZ 24 4.6 18.5 52 41 40.4 23.6 11.8 9.4 8 4.5 x 7 M 5 × 7 3 mm 6 3 5400 9100 46 25 21 0.17 50 L1S15 . . . Z 15 12.5 60 3.5 × 6 × 4.5 20 1.4 2000 1700
2 LAS15EMZ 24 4.6 18.5 52 41 x 26 56.8 40 7 9.4 8 4.5 x 7 M 5 × 7 3 mm 6 3 8350 16900 85 77 65 0.26 66.4 L1S15 . . . Z 15 12.5 60 3.5 × 6 × 4.5 20 1.4 2000 1700
3 LAS20JMZ 28 6 19.5 59 49 47.2 30 15 22 10 5.3 x 9 M 6 × 9 M 6 × 0.75 5.5 11 7900 13400 92 47 39 0.24 57.8 L1S20 . . . Z 20 15.5 60 6 × 9.5 × 8.5 20 2.3 3960 3500
4 LAS20EMZ 28 6 19.5 59 49 x 32 65.2 48 8 22 10 5.3 x 9 M 6 × 9 M 6 × 0.75 5.5 11 11700 23500 160 133 111 0.35 75.8 L1S20 . . . Z 20 15.5 60 6 × 9.5 × 8.5 20 2.3 3960 3500
5 LAS25JMZ 33 7 25 73 60 59.4 38 19 26 11 6.8 x 10 M 8 × 12 M 6 × 0.75 7 11 12700 20800 164 91 76 0.44 70.2 L1S25 . . . Z 23 18 60 7 × 11 × 9 20 3.1 3960 3500
6 LAS25EMZ 33 7 25 73 60 x 35 81.4 60 12.5 26 11 6.8 x 10 M 8 × 12 M 6 × 0.75 7 11 18800 36500 286 258 217 0.66 92.2 L1S25 . . . Z 23 18 60 7 × 11 × 9 20 3.1 3960 3500
7 LAS30JMZ 42 9 31 90 72 x 40 96.4 71 15.5 33 11 8.6 x 12 M 10 × 12 M 6 × 0.75 8 11 28800 55000 520 435 365 1.2 79.4 L1S30 . . . Z 28 23 80 7 × 11 × 9 20 4.8 4000 3500
8 LAS30EMZ 42 9 31 90 72 x 40 96.4 71 15.5 33 11 8.6 x 12 M 10 × 12 M 6 × 0.75 8 11 28800 55000 520 435 365 1.2 108.4 L1S30 . . . Z 28 23 80 7 × 11 × 9 20 4.8 4000 3500
9 LAS35JMZ 48 10.5 33 100 82 x 50 108 80 15 37.5 12 8.6 x 13 M 10 × 13 M 6 × 0.75 8.5 11 40000 74500 865 695 580 1.7 90 L1S35 . . . Z 34 27.5 80 9 × 14 × 12 20 7 4000 3500
10 LAS35EMZ 48 10.5 33 100 82 x 50 108 80 15 37.5 12 8.6 x 13 M 10 × 13 M 6 × 0.75 8.5 11 40000 74500 865 695 580 1.7 121 L1S35 . . . Z 34 27.5 80 9 × 14 × 12 20 7 4000 3500
Model-No.
H (mm)
E (mm)
W2 (mm)
W (mm)
B x J (mm)
L (mm)
L1 (mm)
J1 (mm)
K (mm)
T (mm)
Q x l (mm)
M x l (mm)
Grease fitting
T1 (mm)
N (mm)
C (N)
Co (N)
Mro (N.m)
Mpo (N.m)
Myo (N.m)
Weight (kg)
Slider length with 2 K1 (mm)
Model-No. - Rail
W1 (mm)
H1 (mm)
F (mm)
d x D x h (mm)
G (recommended) (-2) (mm)
Weight - Rail (kg/m)
Max. length Lo for standard (mm)
Max. length Lo for black chrome (mm)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK Deutschland GmbH
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp.z o.o.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti