2

Linear Guide, SH Series, Sliders EMZ and GMZ type

Manufacturer NSK
Description Linear Guide, SH Series, Sliders EMZ and GMZ type, H = 24 mm, W = 47 mm, length of rail = 160 mm
Part number SAH15EMZ-160
Height 24 mm
Width 47 mm
Length 55 mm
Mass 0.17 kg
Product selection
Selector Model-No. H (mm) E (mm) W2 (mm) W (mm) L (mm) B (mm) J (mm) M x Lead x l (mm) Q x l (mm) B1 (mm) L1 (mm) J1 (mm) K (mm) T (mm) Grease fitting T1 (mm) N (mm) C (N) Co (N) Mro (N.m) Mpo (N.m) Myo (N.m) Dw (mm) Weight - Slider (kg) Weight - Rail (kg/m) Slider length with 2 K1 (mm) Model-No. - Rail W1 (mm) H1 (mm) F (mm) d x D x h (mm) G (recommended) (-2) (mm) Weight - Rail (kg/m) Max. length Lo for standard (mm) Max. length Lo for black chrome (mm)
1 SAH15EMZ 24 4.6 16 47 55 38 30 M 5 x 0.8 x 7 4.5 × 7 4.5 39 4.5 19.4 8 3 mm 4.5 3.3 10100 18800 98 87 73 3.175 0.17 1.6 65.6 L1H15 . . . Z 15 15 60 4.5 × 7.5 × 5.3 20 1.6 2000 2000
2 SAH15GMZ 24 4.6 16 47 74 38 30 M 5 x 0.8 x 7 4.5 × 7 4.5 58 14 19.4 8 3 mm 4.5 3.3 13400 28200 147 193 162 3.175 0.25 1.6 84.6 L1H15 . . . Z 15 15 60 4.5 × 7.5 × 5.3 20 1.6 2000 2000
3 SAH20EMZ 30 5 21.5 63 69.8 53 40 M 6 x 1 x 9.5 6 × 10 5 50 5 25 10 M 6 × 0.75 5 11 16300 29600 199 167 141 3.698 0.45 2.6 80.4 L1H20 . . . Z 20 18 60 6 × 9.5 × 8.5 20 2.6 3960 3000
4 SAH20GMZ 30 5 21.5 63 91.8 53 40 M 6 x 1 x 9.5 6 × 10 5 72 16 25 10 M 6 × 0.75 5 11 21600 44500 298 360 305 3.698 0.65 2.6 102.4 L1H20 . . . Z 20 18 60 6 × 9.5 × 8.5 20 2.6 3960 3000
5 SAH25EMZ 36 7 23.5 70 79 57 45 M 8 x 1.25 x 10 7 × 10 6.5 58 6.5 29 11 M 6 × 0.75 6 11 22400 37500 295 246 207 4.762 0.63 3.6 90.6 L1H25 . . . Z 23 22 60 7 × 11 × 9 20 3.6 3960 3000
6 SAH25GMZ 36 7 23.5 70 107 57 45 M 8 x 1.25 x 10 7 × 10 6.5 86 20.5 29 11 M 6 × 0.75 6 11 32000 62500 490 615 515 4.762 0.93 3.6 118.6 L1H25 . . . Z 23 22 60 7 × 11 × 9 20 3.6 3960 3000
7 SAH30EMZ 42 9 31 90 98.6 72 52 M 10 x 1.5 x 12 9 × 12 9 72 10 33 11 M 6 × 0.75 7 11 35500 63000 600 540 450 5.556 1.2 5.2 110.6 L1H30 . . . Z 28 26 80 9 × 14 × 12 20 5.2 4000 3040
8 SAH30GMZ 42 9 31 90 124.6 72 52 M 10 x 1.5 x 12 9 × 12 9 98 23 33 11 M 6 × 0.75 7 11 46000 91500 870 1060 885 5.556 1.6 5.2 136.6 L1H30 . . . Z 28 26 80 9 × 14 × 12 20 5.2 4000 3040
9 SAH35EMZ 48 9.5 33 100 109 82 62 M 10 x 1.5 x 13 9 × 13 9 80 9 38.5 12 M 6 × 0.75 8 11 47500 80500 950 780 655 6.35 1.7 7.2 122 L1H35 . . . Z 34 29 80 9 × 14 × 12 20 7.2 4000 3040
10 SAH35GMZ 48 9.5 33 100 143 82 62 M 10 x 1.5 x 13 9 × 13 9 114 26 38.5 12 M 6 × 0.75 8 11 61500 117000 1380 1600 1340 6.35 2.4 7.2 156 L1H35 . . . Z 34 29 80 9 × 14 × 12 20 7.2 4000 3040
Model-No.
H (mm)
E (mm)
W2 (mm)
W (mm)
L (mm)
B (mm)
J (mm)
M x Lead x l (mm)
Q x l (mm)
B1 (mm)
L1 (mm)
J1 (mm)
K (mm)
T (mm)
Grease fitting
T1 (mm)
N (mm)
C (N)
Co (N)
Mro (N.m)
Mpo (N.m)
Myo (N.m)
Dw (mm)
Weight - Slider (kg)
Weight - Rail (kg/m)
Slider length with 2 K1 (mm)
Model-No. - Rail
W1 (mm)
H1 (mm)
F (mm)
d x D x h (mm)
G (recommended) (-2) (mm)
Weight - Rail (kg/m)
Max. length Lo for standard (mm)
Max. length Lo for black chrome (mm)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK Deutschland GmbH
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp.z o.o.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti