1

Single row cylindrical roller bearings (standard serie) - 10 serie

Manufacturer NSK
Description Double row cylindrical roller bearings (high rigidity serie) - N1006MR1KRCC0P4
Part number N1006MR1KRCC0P4
Mass 0.133 kg
Product selection
Selector Part number d (mm) D (mm) B (mm) r (mm) Basic Load rating - Dynamic Cr (kN) Basic Load rating - Static Cor (kN) Limiting speed - Grease (rpm) Limiting speed - Oil (rpm)
1 N1006MR1 30 55 13 1 19.7 19.6 19000 31000
2 N1007MR 35 62 14 1 22.6 23.2 17000 27000
3 N1008MR 40 68 15 1 27.3 29 15000 25000
4 N1009MR 45 75 16 1 32.5 35.5 14000 22000
5 N1010MR 50 80 16 1 32 36 13000 20000
6 N1011BMR1 55 90 18 1.1 37.5 44 12000 18000
7 N1012BMR1 60 95 18 1.1 40 48.5 11000 17000
8 N1013BMR1 65 100 18 1.1 41 51 10000 16000
9 N1014BMR1 70 110 20 1.1 50 63 9000 15000
10 N1015MR 75 115 20 1.1 60 74.5 8500 13700
11 N1016BMR1 80 125 22 1.1 63.5 82 7900 12700
12 N1017BMR1 85 130 22 1.1 65 86 7500 12100
13 N1018MR 90 140 24 1.5 88 114 7000 11400
14 N1019BMR1 95 145 24 1.5 83 114 6700 10900
15 N1020MR 100 150 24 1.5 93 126 6400 10400
16 N1021MR 105 160 26 2 109 149 6100 9900
17 N1022BMR1 110 170 28 2 126 173 5800 9300
18 N1024MR 120 180 28 2 139 191 5400 8700
19 N1026MR 130 200 33 2 172 238 4900 7900
20 N1028BMR1 140 210 33 2 164 240 4600 7500
Part number
d (mm)
D (mm)
B (mm)
r (mm)
Basic Load rating - Dynamic Cr (kN)
Basic Load rating - Static Cor (kN)
Limiting speed - Grease (rpm)
Limiting speed - Oil (rpm)
Documentation
Contact the supplier
NSK NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.
NSK Deutschland GmbH
NSK France S.A.S.
NSK Italia S.p.A.
NSK Spain, S.A.
NSK UK Ltd.
NSK Polska Sp.z o.o.
NSK Polska Sp. z o.o. Russian Branch
NSK Rulmanlari Orta Dog˘ u Tic. Ltd. S¸ ti