Double row cylindrical roller bearings (high rigidity serie) - 39 Serie

Manufacturer NSK
Description Double row cylindrical roller bearings (high rigidity serie) - NN3920MBKRE44CC0P4
Part number NN3920MBKRE44CC0P4
Mass 1.32 kg
Inner diameter 100 mm
Outer diameter 140 mm
Radial load 106 kN
Radial load2 182 kN
Rotary speed (greased) 6300 rpm
Angular speed (oiled) 7500 rpm
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Bore
Lubrication holes
Radial clearance
Precision

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map