Double row angular contact ball bearings, 3000 serie (Sealed)

Manufacturer NSK
Description Double row angular contact ball bearings (sealed) - 3200B-2RSTN
Part number 3200B-2RSTN
Mass 0.043 kg
Inner diameter 10 mm
Outer diameter 30 mm
Radial load 7800 N
Radial load2 4550 N
Rotary speed (greased) 16000 rpm
Angular speed (oiled) 22000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Option

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map