Double row angular contact ball bearings, 3000 serie (Open)

Manufacturer NSK
Description Double row angular contact ball bearings - (Open) - 3200BTN
Part number 3200BTN
Mass 0.043 kg
Inner diameter 10 mm
Outer diameter 30 mm
Radial load 7800 N
Radial load2 4550 N
Rotary speed (greased) 16000 rpm
Angular speed (oiled) 22000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Option 1
Option 2

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map