Double direction flat seat ball thrusts

Manufacturer NSK
Description Double direction flat seat ball thrusts, d = 15 mm, D = 32 mm, T1 = 22 mm
Part number 52202
Outer diameter 32 mm
Inner diameter 15 mm
Maximum inner diameter 10 mm
Mass 0.081 kg
Axial load 16700 N
Rotary speed (greased) 4800 min-1
Angular speed (oiled) 7100 min-1
Axial load2 24800 N
Axial load3 1710
Axial load4 2530
CAD models
Please make sure this software has been installed.

Product selection

Level of detail

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map