Cylindrical roller bearings, N type

Manufacturer NSK
Description Cylindrical roller bearings - N204W
Part number N204W
Mass 0.107 kg
Inner diameter 20 mm
Outer diameter 47 mm
Radial load 15400 N
Radial load2 12700 N
Rotary speed (greased) 15000 rpm
Angular speed (oiled) 18000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Option 1
Steel cage
Option 2

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map