NSK
By NSK


Agri Disc Hub

Manufacturer NSK
Description Agri disc hub, shaft diameter : 34 mm, flange outer diameter : 120 mm, design B
Part number AHU34120B-01
Outer diameter 34 mm
Height 66.45 mm
CAD models
Share

Product selection

Index Selector NSK Ref No. d (mm) D (mm) G / g lG / lg (mm) d1 (mm) J (mm) g1 d2 D1 (mm) K R (mm) D2 (mm) D3 (mm) l (mm) l1 (mm) U (mm) B (mm) B1 (mm) B2 (mm) t Disc Diameter Design
1 1 AHU20100A-01 20 100 M16 x 2 22.5 20 80 M10 x 1 - 60 - 3.5 47 54 35 10,5 18.5 73 7 38 5 x 72° up to 500mm A
2 2 AHU20100B-01 20 100 M14 x 1,5 20 20 80 M10 x 1 - 60 - 3.5 47 54 9 - 18.5 47 7 38 5 x 72° up to 500mm B
3 3 AHU20120A-01 20 120 M16 x 2 22.5 20 100 M10 x 1,5 - 60 7.5 47 54 35 10,5 18.5 73 8 38 6 x 60° up to 500mm A
4 4 AHU20120B-01 20 120 M14 x 1,5 20 20 100 M10 x 1,5 - 60 7.5 47 54 9 - 18.5 47 8 38 6 x 60° up to 500mm B
5 5 AHU28117A-01 28 117 M22 x 1,5 25 37 98 M12 x 1,25 - 89 20 72 - 42 13 25.5 102 10.5 60 4 x 90° up to 700mm A
6 6 AHU28117A-02 28 117 M22 x 1,5 25 37 98 M12 x 1,25 - 89 20 72 - 42 13 25.5 102 10.5 60 5 x 72° up to 700mm A
7 7 AHU28117A-03 28 117 M22 x 1,5 25 37 98 M12 x 1,25 - 89 20 72 - 42 13 25.5 102 10.5 60 6 x 60° up to 700mm A
8 8 AHU30140A-01 30 140 M24 x 2 25 35 112 M12 x 1,5 - 89 20 72 77,3 46 18 28 98.45 10.5 52.45 5 x 72° up to 700mm A
9 9 AHU34120B-01 34 120 M20 x 1,5 26 35 100 M10 x 1,5 - 89 20 72 77,3 14 - 31 66.45 13.3 52.45 6 x 60° up to 700mm B
10 10 AHU34140B-01 34 140 M20 x 2,5 26 35 120 M10 x 1 - 89 20 72 77,3 19 - 31 71.45 10.5 52.45 4 x 90° up to 700mm B
11 11 AHU44140B-01 44 140 M24 x 2 26 45 122 M12 x 1,75 - 100 20 83 91 14 - 40 79.75 13.3 65.75 6 x 60° up to 800mm B

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map