1

Worm gear units, hollow worms, centre distance 22, ground flanks, pressure angle 15°

Manufacturer NOZAG
Description Worm gear units, hollow worms, centre distance 22, ground flanks, pressure angle 15°
Part number SR22/3
Product selection
Selector type nr. a (mm) transmission Ym Modul z1 d1 (mm) da1 (mm) z2 d2 (mm) da2 (mm) Material for worm Material for worm wheel
1 SR22/3 22 3 17°36' 1 7 23.15 25.15 21 22.09 24.8 Worm wheel bronze CuZn37Mn3AI2PbSi-S40
2 SR22/4 22 4 19°32' 1.25 5 18.7 21.2 20 26.54 29.8 Worm wheel bronze CuZn37Mn3AI2PbSi-S40
3 SR22/7 22 7 11°46' 1.25 3 18.4 20.9 21 26.84 29.8 Worm wheel bronze CuZn37Mn3AI2PbSi-S40
4 SR22/11 22 10.5 7°41' 1.25 2 18.7 21.2 21 26.54 29.8 Worm wheel bronze CuZn37Mn3AI2PbSi-S40
5 SR22/21 22 21 3°48' 1.25 1 18.9 21.4 21 26.34 29.8 Worm wheel bronze CuZn37Mn3AI2PbSi-S40
6 SR22/30 22 30 2°50' 0.9 1 18.2 20 30 27.04 29.8 Worm wheel bronze CuZn37Mn3AI2PbSi-S40
7 SR22/40 22 40 2°20' 0.7 1 17.2 18.6 40 28.04 29.8 Worm wheel bronze CuZn37Mn3AI2PbSi-S40
type nr.
a (mm)
transmission
Ym
Modul
z1
d1 (mm)
da1 (mm)
z2
d2 (mm)
da2 (mm)
Material for worm
Material for worm wheel
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH