G Series

New series of high precision reduction gears with an innovative design

Manufacturer NOZAG
Description TwinSpin G series reduction gear - TS 075 - 41
Part Number TS 075 - 41 - G
Note Powered by Spinea
Product selection
Selector Part Number Name Size Ratio Series version Shaft version - Hollow- Ød [mm] Rated output torque - Tr (Nm) Maximum acceleration torque (Nm) Rated input speed - nr (rpm) Tilting stiffness - Mt (Nm/arcmin) Torsional stiffness - Kt (Nm/arcmin) Allowable radial force (kN) Allowable axial force (kN) Allowable tilting moment (Nm) Input inertia (10-4 kgm²) Weight (kg)
1 TS 075 - 41 - G TS 75 41 G 34 68 2000 53 9 2 6,4 190 0,019 0,92
2 TS 075 - 63 - G TS 75 63 G 34 68 2000 53 9 2 6,4 190 0,019 0,92
3 TS 075 - 75 - G TS 75 75 G 34 68 2000 53 9 2 6,4 190 0,019 0,92
4 TS 085 - 33 - G TS 85 33 G 75 150 2000 65 11 2,2 6,8 220 0,034 1,22
5 TS 085 - 47 - G TS 85 47 G 75 150 2000 65 11 2,2 6,8 220 0,034 1,22
6 TS 085 - 63 - G TS 85 63 G 75 150 2000 65 11 2,2 6,8 220 0,034 1,22
7 TS 085 - 79 - G TS 85 79 G 75 150 2000 65 11 2,2 6,8 220 0,034 1,22
8 TS 095 - 43 - G TS 95 43 G 85 170 2000 120 15 3,5 11,1 410 0,12 1,8
9 TS 095 - 73 - G TS 95 73 G 85 170 2000 120 15 3,5 11,1 410 0,12 1,8
10 TS 095 - 95 - G TS 95 95 G 85 170 2000 120 15 3,5 11,1 410 0,12 1,8
11 TS 115 - 43 - G TS 115 43 G 173 346 2000 220 36 4 12,5 550 0,29 3,05
12 TS 115 - 69 - G TS 115 69 G 173 346 2000 220 36 4 12,5 550 0,29 3,05
13 TS 115 - 103 - G TS 115 103 G 173 346 2000 220 36 4 12,5 550 0,29 3,05
14 TS 135 - 97 - G TS 135 97 G 250 625 2000 430 53 6,6 20,5 810 0,71 4,9
15 TS 135 - 135 - G TS 135 135 G 250 625 2000 430 53 6,6 20,5 810 0,71 4,9
16 TS 155 - 53 - G TS 155 53 G 450 1150 2000 920 92 8,3 26,1 1640 0,96 8
17 TS 155 - 109 - G TS 155 109 G 450 1150 2000 920 92 8,3 26,1 1640 0,96 8
18 TS 155 - 133 - G TS 155 133 G 450 1150 2000 920 92 8,3 26,1 1640 0,96 8
19 TS 185 - 57 - G TS 185 57 G 780 1950 2000 1300 153 9,4 29,3 2300 1,98 12,6
20 TS 185 - 65 - G TS 185 65 G 780 1950 2000 1300 153 9,4 29,3 2300 1,98 12,6
21 TS 185 - 117 - G TS 185 117 G 780 1950 2000 1300 153 9,4 29,3 2300 1,98 12,6
22 TS 185 - 139 - G TS 185 139 G 780 1950 2000 1300 153 9,4 29,3 2300 1,98 12,6
23 TS 225 - 55 - G TS 225 55 G 1270 3175 2000 2300 310 15,2 47,4 4380 3,2 22
24 TS 225 - 69 - G TS 225 69 G 1270 3175 2000 2300 310 15,2 47,4 4380 3,2 22
25 TS 225 - 137 - G TS 225 137 G 1270 3175 2000 2300 310 15,2 47,4 4380 3,2 22
26 TS 335 - 59 - G TS 335 59 G 4000 10000 1500 6000 1120 34,2 106,3 11500 28 76
27 TS 335 - 107 - G TS 335 107 G 4000 10000 1500 6000 1120 34,2 106,3 11500 28 76
28 TS 115 - 69 - GHx TS 115 69 GHx 35 130 260 2000 220 23 4 12,5 550 0,65 2,7
29 TS 115 - 103 GHx TS 115 103 GHx 35 130 260 2000 220 23 4 12,5 550 0,65 2,7
30 TS 125 - 49 - GH TS 125 49 GH 32 180 450 2000 280 29 4,4 13,8 880 0,06 3,5
31 TS 155 -56 - GHX TS 155 53 GHX 55 260 650 2000 920 67 8,3 26,1 1640 5,6 6,9
32 TS 155 - 109 - GHX TS 155 109 GHX 55 260 650 2000 920 67 8,3 26,1 1640 5,6 6,9
Part Number
Name
Size
Ratio
Series version
Shaft version - Hollow- Ød [mm]
Rated output torque - Tr (Nm)
Maximum acceleration torque (Nm)
Rated input speed - nr (rpm)
Tilting stiffness - Mt (Nm/arcmin)
Torsional stiffness - Kt (Nm/arcmin)
Allowable radial force (kN)
Allowable axial force (kN)
Allowable tilting moment (Nm)
Input inertia (10-4 kgm²)
Weight (kg)
Documentation
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH