1

trapezoidal nuts, plastic nut

Manufacturer NOZAG
Description trapezoidal nuts, plastic nut
Part number NR 12 / 3
Product selection
Selector Type No. D (mm) L (mm) Material
1 NR 12 / 3 26 24 plastic PA6 G
2 NR 16 / 4 36 32 plastic PA6 G
3 NR 20 / 4 45 40 plastic PA6 G
4 NR 24 / 5 50 48 plastic PA6 G
5 NR 30 / 6 60 60 plastic PA6 G
6 NR 36 / 6 75 72 plastic PA6 G
7 NR 40 / 7 80 80 plastic PA6 G
8 NR 50 / 8 90 100 plastic PA6 G
9 NR 60 / 9 100 120 plastic PA6 G
10 NL 12 / 3 26 24 plastic PA6 G
11 NL 16 / 4 36 32 plastic PA6 G
12 NL 20 / 4 45 40 plastic PA6 G
13 NL 24 / 5 50 48 plastic PA6 G
14 NL 30 / 6 60 60 plastic PA6 G
15 NL 36 / 6 75 72 plastic PA6 G
16 NL 40 / 7 80 80 plastic PA6 G
17 NL 50 / 8 90 100 plastic PA6 G
18 NL 60 / 9 100 120 plastic PA6 G
Type No.
D (mm)
L (mm)
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH