NOZAG
By NOZAG


Spur gears, steel core, milled - straight toothed, module 4.0

Manufacturer NOZAG
Description Spur gears made of plastic PA 12 G with steel core Ck45 DIN 1.1191, milled, straight toothed, pressure angle 20°, module 4.0
Part number PGST 4015 AN
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) K (mm) B (mm) tol. of B Material
1 1 PGST 4015 AN 15 4 60 68 50 40 60 40 20 H7 Plastic PA 12 G
2 2 PGST 4020 AN 20 4 80 88 65 40 60 45 20 H7 Plastic PA 12 G
3 3 PGST 4025 AN 25 4 100 108 75 40 60 65 20 H7 Plastic PA 12 G
4 4 PGST 4030 AN 30 4 120 128 85 40 60 75 20 H7 Plastic PA 12 G
5 5 PGST 4036 AN 36 4 144 152 100 40 60 90 30 H7 Plastic PA 12 G
6 6 PGST 4040 AN 40 4 160 168 100 40 60 90 30 H7 Plastic PA 12 G
7 7 PGST 4045 AN 45 4 180 188 110 40 60 100 30 H7 Plastic PA 12 G
8 8 PGST 4050 AN 50 4 200 208 120 40 60 110 30 H7 Plastic PA 12 G
9 9 PGST 4060 AN 60 4 240 248 130 40 60 120 30 H7 Plastic PA 12 G

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map