NOZAG
By NOZAG


Spur gears, steel core, milled - straight toothed, module 3.0

Manufacturer NOZAG
Description Spur gears made of plastic PA 12 G with steel core Ck45 DIN 1.1191, milled, straight toothed, pressure angle 20°, module 3.0
Part number PGST 3018 AN
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) K (mm) B (mm) tol. of B Material
1 1 PGST 3018 AN 18 3 54 60 45 30 50 35 10 H7 Plastic PA 12 G
2 2 PGST 3020 AN 20 3 60 66 45 30 50 35 15 H7 Plastic PA 12 G
3 3 PGST 3025 AN 25 3 75 81 55 30 50 45 15 H7 Plastic PA 12 G
4 4 PGST 3030 AN 30 3 90 96 70 30 50 60 15 H7 Plastic PA 12 G
5 5 PGST 3036 AN 36 3 108 114 80 30 50 70 20 H7 Plastic PA 12 G
6 6 PGST 3040 AN 40 3 120 126 85 30 50 75 20 H7 Plastic PA 12 G
7 7 PGST 3045 AN 45 3 135 141 85 30 50 75 20 H7 Plastic PA 12 G
8 8 PGST 3048 AN 48 3 144 150 90 30 50 80 20 H7 Plastic PA 12 G
9 9 PGST 3050 AN 50 3 150 156 100 30 50 90 20 H7 Plastic PA 12 G
10 10 PGST 3060 AN 60 3 180 186 100 30 50 90 20 H7 Plastic PA 12 G

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map