NOZAG
By NOZAG


Spur gears, steel core, milled - straight toothed, module 2.0

Manufacturer NOZAG
Description Spur gears made of plastic PA 12 G with steel core Ck45 DIN 1.1191, milled, straight toothed, pressure angle 20°, module 2.0
Part number PGST 2020 AN
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) K (mm) B (mm) tol. of B Material
1 1 PGST 2020 AN 20 2 40 44 35 20 35 25 10 H7 Plastic PA 12 G
2 2 PGST 2025 AN 25 2 50 54 45 20 35 35 10 H7 Plastic PA 12 G
3 3 PGST 2028 AN 28 2 56 60 45 20 35 35 15 H7 Plastic PA 12 G
4 4 PGST 2030 AN 30 2 60 64 50 20 35 40 15 H7 Plastic PA 12 G
5 5 PGST 2036 AN 36 2 72 76 55 20 35 45 15 H7 Plastic PA 12 G
6 6 PGST 2040 AN 40 2 80 84 65 20 35 55 20 H7 Plastic PA 12 G
7 7 PGST 2045 AN 45 2 90 94 70 20 35 60 20 H7 Plastic PA 12 G
8 8 PGST 2048 AN 48 2 96 100 70 20 35 60 20 H7 Plastic PA 12 G
9 9 PGST 2050 AN 50 2 100 104 75 20 35 65 20 H7 Plastic PA 12 G
10 10 PGST 2056 AN 56 2 112 116 80 20 35 70 20 H7 Plastic PA 12 G
11 11 PGST 2060 AN 60 2 120 124 85 20 35 75 20 H7 Plastic PA 12 G
12 12 PGST 2064 AN 64 2 128 132 90 20 35 80 20 H7 Plastic PA 12 G
13 13 PGST 2072 AN 72 2 144 148 90 20 35 80 25 H7 Plastic PA 12 G
14 14 PGST 2080 AN 80 2 160 164 100 20 35 90 25 H7 Plastic PA 12 G
15 15 PGST 2090 AN 90 2 180 184 110 20 35 100 25 H7 Plastic PA 12 G
16 16 PGST 20100 AN 100 2 200 204 120 20 35 110 25 H7 Plastic PA 12 G
17 17 PGST 20120 AN 120 2 240 244 130 20 35 120 25 H7 Plastic PA 12 G

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map