NOZAG
By NOZAG


Spur gears, laminated fabric, milled - module 2.0

Manufacturer NOZAG
Description Spur gears, laminated fabric, milled, pressure angle 20°, module 2.0
Part number HG 2010 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 HG 2010 N 10 2 20 24 15 16 31 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
2 2 HG 2012 N 12 2 24 28 19 16 31 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
3 3 HG 2015 N 15 2 30 34 25 16 31 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
4 4 HG 2020 N 20 2 40 44 30 16 31 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
5 5 HG 2025 N 25 2 50 54 30 16 31 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
6 6 HG 2012 AN 12 2 24 28 19 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
7 7 HG 2015 AN 15 2 30 34 25 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
8 8 HG 2016 AN 16 2 32 36 25 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
9 9 HG 2018 AN 18 2 36 40 25 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
10 10 HG 2019 AN 19 2 38 42 25 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
11 11 HG 2020 AN 20 2 40 44 30 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
12 12 HG 2024 AN 24 2 48 52 35 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
13 13 HG 2025 AN 25 2 50 54 35 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
14 14 HG 2030 AN 30 2 60 64 40 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
15 15 HG 2036 AN 36 2 72 76 45 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
16 16 HG 2038 AN 38 2 76 80 50 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
17 17 HG 2040 AN 40 2 80 84 50 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
18 18 HG 2045 AN 45 2 90 94 60 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
19 19 HG 2048 AN 48 2 96 100 70 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
20 20 HG 2050 AN 50 2 100 104 70 20 35 12 H9 Laminated fabric, milled, PF CC 201, HWG 2088
21 21 HG 2057 AN 57 2 114 118 70 20 35 15 H9 Laminated fabric, milled, PF CC 201, HWG 2088
22 22 HG 2060 AN 60 2 120 124 70 20 35 15 H9 Laminated fabric, milled, PF CC 201, HWG 2088
23 23 HG 2076 76 2 152 156 0 20 0 16 H9 Laminated fabric, milled, PF CC 201, HWG 2088
24 24 HG 2080 80 2 160 164 0 20 0 16 H9 Laminated fabric, milled, PF CC 201, HWG 2088
25 25 HG 2095 95 2 190 194 0 20 0 16 H9 Laminated fabric, milled, PF CC 201, HWG 2088
26 26 HG 20100 100 2 200 204 0 20 0 16 H9 Laminated fabric, milled, PF CC 201, HWG 2088
27 27 HG 20114 114 2 228 232 0 20 0 16 H9 Laminated fabric, milled, PF CC 201, HWG 2088

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map