NOZAG
By NOZAG


Spur gears, laminated fabric, milled - module 1.5

Manufacturer NOZAG
Description Spur gears, laminated fabric, milled, pressure angle 20°, module 1.5
Part number HG 1510 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 HG 1510 N 10 1.5 15 18 12 10 20 8 H9 Laminated fabric, milled, PF CC 201, HWG 2088
2 2 HG 1512 N 12 1.5 18 21 15 10 20 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
3 3 HG 1515 N 15 1.5 22.5 25.5 18 10 20 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
4 4 HG 1520 N 20 1.5 30 33 25 10 20 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
5 5 HG 1525 N 25 1.5 37.5 40.5 25 10 20 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088
6 6 HG 1530 N 30 1.5 45 48 25 10 20 10 H9 Laminated fabric, milled, PF CC 201, HWG 2088

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map