NOZAG
By NOZAG


Spur gears, laminated fabric, milled - module 1.25

Manufacturer NOZAG
Description Spur gears, laminated fabric, milled, pressure angle 20°, module 1.25
Part number HG 1210 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 HG 1210 N 10 1.25 12.5 15 9 8 16 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
2 2 HG 1212 N 12 1.25 15 17.5 10 8 18 5 H9 Laminated fabric, milled, PF CC 201, HWG 2088
3 3 HG 1215 N 15 1.25 18.75 21.25 15 8 18 8 H9 Laminated fabric, milled, PF CC 201, HWG 2088
4 4 HG 1220 N 20 1.25 25 27.5 15 8 18 8 H9 Laminated fabric, milled, PF CC 201, HWG 2088
5 5 HG 1225 N 25 1.25 31.25 33.75 20 8 18 8 H9 Laminated fabric, milled, PF CC 201, HWG 2088

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map