NOZAG
By NOZAG


Spur gears, Hostaform - module 3.0

Manufacturer NOZAG
Description Spur gears, Hostaform, module 3.0, injection moulded
Part number CG 3012 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) D (mm) c (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 CG 3012 N 12 3 36 42 24 0 0 19 34 12 H9 Hostaform C
2 2 CG 3013 N 13 3 39 45 24 0 0 19 34 12 H9 Hostaform C
3 3 CG 3014 N 14 3 42 48 24 0 0 19 34 12 H9 Hostaform C
4 4 CG 3015 N 15 3 45 51 24 30 8 19 34 12 H9 Hostaform C
5 5 CG 3016 N 16 3 48 54 24 30 8 19 34 12 H9 Hostaform C
6 6 CG 3017 N 17 3 51 57 24 30 8 19 34 12 H9 Hostaform C
7 7 CG 3018 N 18 3 54 60 24 38 8 19 34 12 H9 Hostaform C
8 8 CG 3019 N 19 3 57 63 24 38 8 19 34 12 H9 Hostaform C
9 9 CG 3020 N 20 3 60 66 24 38 8 19 34 12 H9 Hostaform C
10 10 CG 3021 N 21 3 63 69 24 45 8 19 34 12 H9 Hostaform C
11 11 CG 3022 N 22 3 66 72 24 45 8 19 34 12 H9 Hostaform C
12 12 CG 3023 N 23 3 69 75 24 52 8 19 34 12 H9 Hostaform C
13 13 CG 3024 N 24 3 72 78 24 52 8 19 34 12 H9 Hostaform C
14 14 CG 3025 N 25 3 75 81 28 58 8 19 34 14 H9 Hostaform C
15 15 CG 3026 N 26 3 78 84 28 58 8 19 34 14 H9 Hostaform C
16 16 CG 3027 N 27 3 81 87 28 58 8 19 34 14 H9 Hostaform C
17 17 CG 3028 N 28 3 84 90 28 68 8 19 34 14 H9 Hostaform C
18 18 CG 3030 N 30 3 90 96 28 68 8 19 34 14 H9 Hostaform C
19 19 CG 3032 N 32 3 96 102 32 71 8 19 34 16 H9 Hostaform C
20 20 CG 3035 N 35 3 105 111 32 80 8 19 34 16 H9 Hostaform C
21 21 CG 3038 N 38 3 114 120 32 89 8 19 34 16 H9 Hostaform C
22 22 CG 3040 N 40 3 120 126 32 95 8 19 34 16 H9 Hostaform C
23 23 CG 3045 N 45 3 135 141 32 110 8 19 34 16 H9 Hostaform C

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map