NOZAG
By NOZAG


Spur gears, Hostaform - module 2.0

Manufacturer NOZAG
Description Spur gears, Hostaform, module 2.0, injection moulded
Part number CG 2012 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) D (mm) c (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 CG 2012 N 12 2 24 28 18.5 0 0 15 27 8 H9 Hostaform C
2 2 CG 2013 N 13 2 26 30 18.5 0 0 15 27 8 H9 Hostaform C
3 3 CG 2014 N 14 2 28 32 18.5 0 0 15 27 8 H9 Hostaform C
4 4 CG 2015 N 15 2 30 34 18.5 0 0 15 27 8 H9 Hostaform C
5 5 CG 2016 N 16 2 32 36 17.5 23 6 15 27 8 H9 Hostaform C
6 6 CG 2017 N 17 2 34 38 17.5 25 6 15 27 8 H9 Hostaform C
7 7 CG 2018 N 18 2 36 40 17.5 26 6 15 27 8 H9 Hostaform C
8 8 CG 2019 N 19 2 38 42 17.5 26 6 15 27 8 H9 Hostaform C
9 9 CG 2020 N 20 2 40 44 20 29 6 15 27 10 H9 Hostaform C
10 10 CG 2021 N 21 2 42 46 20 29 6 15 27 10 H9 Hostaform C
11 11 CG 2022 N 22 2 44 48 20 29 6 15 27 10 H9 Hostaform C
12 12 CG 2023 N 23 2 46 50 20 36 6 15 27 10 H9 Hostaform C
13 13 CG 2024 N 24 2 48 52 24 36 6 15 27 10 H9 Hostaform C
14 14 CG 2025 N 25 2 50 54 24 36 6 15 27 10 H9 Hostaform C
15 15 CG 2026 N 26 2 52 56 24 40 6 15 27 10 H9 Hostaform C
16 16 CG 2027 N 27 2 54 58 24 40 6 15 27 10 H9 Hostaform C
17 17 CG 2028 N 28 2 56 60 24 40 6 15 27 10 H9 Hostaform C
18 18 CG 2030 N 30 2 60 64 24 46 6 15 27 10 H9 Hostaform C
19 19 CG 2032 N 32 2 64 68 26 46 6 15 27 10 H9 Hostaform C
20 20 CG 2035 N 35 2 70 74 26 56 6 15 27 12 H9 Hostaform C
21 21 CG 2036 N 36 2 72 76 26 56 6 15 27 12 H9 Hostaform C
22 22 CG 2038 N 38 2 76 80 26 64 6 15 27 12 H9 Hostaform C
23 23 CG 2040 N 40 2 80 84 26 64 6 15 27 12 H9 Hostaform C
24 24 CG 2042 N 42 2 84 88 26 65 6 15 27 12 H9 Hostaform C
25 25 CG 2045 N 45 2 90 94 30 70 6 15 27 14 H9 Hostaform C
26 26 CG 2048 N 48 2 96 100 30 76 6 15 27 14 H9 Hostaform C
27 27 CG 2050 N 50 2 100 104 30 80 6 15 27 14 H9 Hostaform C
28 28 CG 2055 N 55 2 110 114 30 90 6 15 27 14 H9 Hostaform C
29 29 CG 2060 N 60 2 120 124 30 100 6 15 27 14 H9 Hostaform C
30 30 CG 2070 N 70 2 140 144 30 110 6 15 27 14 H9 Hostaform C

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map