NOZAG
By NOZAG


Spur gears, Hostaform - module 1.5

Manufacturer NOZAG
Description Spur gears, Hostaform, module 1.5, injection moulded
Part number CG 1512 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) D (mm) c (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 CG 1512 N 12 1.5 18 21 14 0 0 12 23 6 H9 Hostaform C
2 2 CG 1513 N 13 1.5 19.5 22.5 14 0 0 12 23 6 H9 Hostaform C
3 3 CG 1514 N 14 1.5 21 24 14 0 0 12 23 6 H9 Hostaform C
4 4 CG 1515 N 15 1.5 22.5 25.5 14 0 0 12 23 6 H9 Hostaform C
5 5 CG 1516 N 16 1.5 24 27 14 0 0 12 23 6 H9 Hostaform C
6 6 CG 1517 N 17 1.5 25.5 28.5 14 0 0 12 23 6 H9 Hostaform C
7 7 CG 1518 N 18 1.5 27 30 17 0 0 12 23 8 H9 Hostaform C
8 8 CG 1519 N 19 1.5 28.5 31.5 17 0 0 12 23 8 H9 Hostaform C
9 9 CG 1520 N 20 1.5 30 33 17 0 0 12 23 8 H9 Hostaform C
10 10 CG 1521 N 21 1.5 31.5 34.5 17 23 5 12 23 8 H9 Hostaform C
11 11 CG 1522 N 22 1.5 33 36 17 23 5 12 23 8 H9 Hostaform C
12 12 CG 1523 N 23 1.5 34.5 37.5 17 23 5 12 23 8 H9 Hostaform C
13 13 CG 1524 N 24 1.5 36 39 19 27 5 12 23 8 H9 Hostaform C
14 14 CG 1525 N 25 1.5 37.5 40.5 19 27 5 12 23 8 H9 Hostaform C
15 15 CG 1526 N 26 1.5 39 42 19 27 5 12 23 8 H9 Hostaform C
16 16 CG 1527 N 27 1.5 40.5 43.5 19 27 5 12 23 8 H9 Hostaform C
17 17 CG 1528 N 28 1.5 42 45 19 27 5 12 23 8 H9 Hostaform C
18 18 CG 1530 N 30 1.5 45 48 24 35 5 12 23 10 H9 Hostaform C
19 19 CG 1532 N 32 1.5 48 51 24 35 5 12 23 10 H9 Hostaform C
20 20 CG 1535 N 35 1.5 52.5 55.5 24 43 5 12 23 10 H9 Hostaform C
21 21 CG 1536 N 36 1.5 54 57 24 43 5 12 23 10 H9 Hostaform C
22 22 CG 1538 N 38 1.5 57 60 24 43 5 12 23 10 H9 Hostaform C
23 23 CG 1540 N 40 1.5 60 63 24 50 5 12 23 10 H9 Hostaform C
24 24 CG 1542 N 42 1.5 63 66 24 50 5 12 23 10 H9 Hostaform C
25 25 CG 1545 N 45 1.5 67.5 70.5 24 50 5 12 23 10 H9 Hostaform C
26 26 CG 1548 N 48 1.5 72 75 24 50 5 12 23 10 H9 Hostaform C
27 27 CG 1550 N 50 1.5 75 78 27 65 5 12 23 12 H9 Hostaform C
28 28 CG 1552 N 52 1.5 78 81 27 65 5 12 23 12 H9 Hostaform C
29 29 CG 1554 N 54 1.5 81 84 27 65 5 12 23 12 H9 Hostaform C
30 30 CG 1555 N 55 1.5 82.5 85.5 27 65 5 12 23 12 H9 Hostaform C
31 31 CG 1560 N 60 1.5 90 93 27 65 5 12 23 12 H9 Hostaform C
32 32 CG 1570 N 70 1.5 105 108 30 90 5 12 23 14 H9 Hostaform C
33 33 CG 1580 N 80 1.5 120 123 30 106 5 12 23 14 H9 Hostaform C
34 34 CG 1590 N 90 1.5 135 138 30 118 5 12 23 14 H9 Hostaform C

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map