NOZAG
By NOZAG


Spur gears, Hostaform - module 1.25

Manufacturer NOZAG
Description Spur gears, Hostaform, module 1.25, injection moulded
Part number CG 1212 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) D (mm) c (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 CG 1212 N 12 1.25 15 17.5 9 0 0 10 19 5 H9 Hostaform C
2 2 CG 1213 N 13 1.25 16.25 18.75 9 0 0 10 19 5 H9 Hostaform C
3 3 CG 1214 N 14 1.25 17.5 20 9 0 0 10 19 5 H9 Hostaform C
4 4 CG 1215 N 15 1.25 18.75 21.25 9 13.5 7 10 19 5 H9 Hostaform C
5 5 CG 1216 N 16 1.25 20 22.5 9 13.5 7 10 19 5 H9 Hostaform C
6 6 CG 1217 N 17 1.25 21.25 23.75 9 13.5 7 10 19 5 H9 Hostaform C
7 7 CG 1218 N 18 1.25 22.5 25 12 16 7 10 19 5 H9 Hostaform C
8 8 CG 1219 N 19 1.25 23.75 26.25 12 16 7 10 19 5 H9 Hostaform C
9 9 CG 1220 N 20 1.25 25 27.5 12 16 7 10 19 5 H9 Hostaform C
10 10 CG 1221 N 21 1.25 26.25 28.75 15 19 7 10 19 6 H9 Hostaform C
11 11 CG 1222 N 22 1.25 27.5 30 15 19 7 10 19 6 H9 Hostaform C
12 12 CG 1223 N 23 1.25 28.75 31.25 15 19 7 10 19 6 H9 Hostaform C
13 13 CG 1224 N 24 1.25 30 32.5 15 21.5 7 10 19 6 H9 Hostaform C
14 14 CG 1225 N 25 1.25 31.25 33.75 15 21.5 7 10 19 6 H9 Hostaform C
15 15 CG 1226 N 26 1.25 32.5 35 18 24 5.5 10 19 6 H9 Hostaform C
16 16 CG 1227 N 27 1.25 33.75 36.25 18 24 5.5 10 19 6 H9 Hostaform C
17 17 CG 1228 N 28 1.25 35 37.5 18 24 5.5 10 19 8 H9 Hostaform C
18 18 CG 1230 N 30 1.25 37.5 40 18 28 5.5 10 19 8 H9 Hostaform C
19 19 CG 1232 N 32 1.25 40 42.5 18 28 5.5 10 19 8 H9 Hostaform C
20 20 CG 1235 N 35 1.25 43.75 46.25 18 28 5.5 10 19 8 H9 Hostaform C
21 21 CG 1236 N 36 1.25 45 47.5 18 37.5 5.5 10 19 8 H9 Hostaform C
22 22 CG 1238 N 38 1.25 47.5 50 18 37.5 5.5 10 19 8 H9 Hostaform C
23 23 CG 1240 N 40 1.25 50 52.5 18 37.5 5.5 10 19 8 H9 Hostaform C
24 24 CG 1242 N 42 1.25 52.5 55 18 37.5 5.5 10 19 8 H9 Hostaform C
25 25 CG 1245 N 45 1.25 56.25 58.75 21 47.5 5.5 10 19 8 H9 Hostaform C
26 26 CG 1248 N 48 1.25 60 62.5 21 47.5 5.5 10 19 8 H9 Hostaform C
27 27 CG 1250 N 50 1.25 62.5 65 21 47.5 5.5 10 19 8 H9 Hostaform C
28 28 CG 1252 N 52 1.25 65 67.5 21 57 5.5 10 19 10 H9 Hostaform C
29 29 CG 1254 N 54 1.25 67.5 70 21 57 5.5 10 19 10 H9 Hostaform C
30 30 CG 1255 N 55 1.25 68.75 71.25 21 57 5.5 10 19 10 H9 Hostaform C
31 31 CG 1256 N 56 1.25 70 72.5 21 57 5.5 10 19 10 H9 Hostaform C
32 32 CG 1260 N 60 1.25 75 77.5 21 67 5.5 10 19 10 H9 Hostaform C
33 33 CG 1264 N 64 1.25 80 82.5 21 67 5.5 10 19 10 H9 Hostaform C
34 34 CG 1265 N 65 1.25 81.25 83.75 21 67 5.5 10 19 10 H9 Hostaform C
35 35 CG 1270 N 70 1.25 87.5 90 21 77 5.5 10 19 10 H9 Hostaform C
36 36 CG 1275 N 75 1.25 93.75 96.25 21 77 5.5 10 19 10 H9 Hostaform C
37 37 CG 1280 N 80 1.25 100 102.5 24 87 5.5 10 19 12 H9 Hostaform C
38 38 CG 1290 N 90 1.25 112.5 115 24 97 5.5 10 19 12 H9 Hostaform C
39 39 CG 12100 N 100 1.25 125 127.5 24 107 5.5 10 19 12 H9 Hostaform C
40 40 CG 12110 N 110 1.25 137.5 140 24 116 5.5 10 19 12 H9 Hostaform C

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map