NOZAG
By NOZAG


Spur gears, Hostaform - module 1.0

Manufacturer NOZAG
Description Spur gears, Hostaform, module 1.0, injection moulded
Part number CG 1012 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) D (mm) c (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 CG 1012 N 12 1 12 14 9 0 0 9 17 4 H9 Hostaform C
2 2 CG 1013 N 13 1 13 15 9 0 0 9 17 4 H9 Hostaform C
3 3 CG 1014 N 14 1 14 16 9 0 0 9 17 4 H9 Hostaform C
4 4 CG 1015 N 15 1 15 17 9 0 0 9 17 4 H9 Hostaform C
5 5 CG 1016 N 16 1 16 18 9 0 0 9 17 4 H9 Hostaform C
6 6 CG 1017 N 17 1 17 19 9 0 0 9 17 4 H9 Hostaform C
7 7 CG 1018 N 18 1 18 20 9 13.5 6 9 17 4 H9 Hostaform C
8 8 CG 1019 N 19 1 19 21 9 13.5 6 9 17 4 H9 Hostaform C
9 9 CG 1020 N 20 1 20 22 9 13.5 6 9 17 4 H9 Hostaform C
10 10 CG 1021 N 21 1 21 23 12 16 6 9 17 5 H9 Hostaform C
11 11 CG 1022 N 22 1 22 24 12 16 6 9 17 5 H9 Hostaform C
12 12 CG 1023 N 23 1 23 25 12 16 6 9 17 5 H9 Hostaform C
13 13 CG 1024 N 24 1 24 26 15 19 6 9 18 6 H9 Hostaform C
14 14 CG 1025 N 25 1 25 27 15 19 6 9 18 6 H9 Hostaform C
15 15 CG 1026 N 26 1 26 28 15 19 6 9 18 6 H9 Hostaform C
16 16 CG 1027 N 27 1 27 29 15 19 6 9 18 6 H9 Hostaform C
17 17 CG 1028 N 28 1 28 30 15 22 6 9 18 6 H9 Hostaform C
18 18 CG 1030 N 30 1 30 32 15 22 6 9 18 6 H9 Hostaform C
19 19 CG 1032 N 32 1 32 34 18 24.5 4.6 9 18 6 H9 Hostaform C
20 20 CG 1035 N 35 1 35 37 18 24.5 4.6 9 18 8 H9 Hostaform C
21 21 CG 1036 N 36 1 36 38 18 28 4.6 9 18 8 H9 Hostaform C
22 22 CG 1038 N 38 1 38 40 18 28 4.6 9 18 8 H9 Hostaform C
23 23 CG 1040 N 40 1 40 42 18 28 4.6 9 18 8 H9 Hostaform C
24 24 CG 1042 N 42 1 42 44 18 28 4.6 9 18 8 H9 Hostaform C
25 25 CG 1045 N 45 1 45 47 18 37 4.6 9 18 8 H9 Hostaform C
26 26 CG 1048 N 48 1 48 50 18 37 4.6 9 18 8 H9 Hostaform C
27 27 CG 1050 N 50 1 50 52 18 37 4.6 9 18 8 H9 Hostaform C
28 28 CG 1052 N 52 1 52 54 21 47 4.6 9 18 8 H9 Hostaform C
29 29 CG 1054 N 54 1 54 56 21 47 4.6 9 18 8 H9 Hostaform C
30 30 CG 1055 N 55 1 55 57 21 47 4.6 9 18 8 H9 Hostaform C
31 31 CG 1056 N 56 1 56 58 21 47 4.6 9 18 8 H9 Hostaform C
32 32 CG 1060 N 60 1 60 62 21 47 4.6 9 18 8 H9 Hostaform C
33 33 CG 1064 N 64 1 64 66 21 57 4.6 9 18 10 H9 Hostaform C
34 34 CG 1065 N 65 1 65 67 21 57 4.6 9 18 10 H9 Hostaform C
35 35 CG 1070 N 70 1 70 72 21 57 4.6 9 18 10 H9 Hostaform C
36 36 CG 1072 N 72 1 72 74 21 67 4.6 9 18 10 H9 Hostaform C
37 37 CG 1075 N 75 1 75 77 21 67 4.6 9 18 10 H9 Hostaform C
38 38 CG 1080 N 80 1 80 82 21 67 4.6 9 18 10 H9 Hostaform C
39 39 CG 1085 N 85 1 85 87 21 77 4.6 9 18 10 H9 Hostaform C
40 40 CG 1090 N 90 1 90 92 21 77 4.6 9 18 10 H9 Hostaform C
41 41 CG 10100 N 100 1 100 102 24 87 4.6 9 18 12 H9 Hostaform C
42 42 CG 10110 N 110 1 110 112 24 97 4.6 9 18 12 H9 Hostaform C
43 43 CG 10120 N 120 1 120 122 24 107 4.6 9 18 12 H9 Hostaform C
44 44 CG 10130 N 130 1 130 132 24 115 4.6 9 18 12 H9 Hostaform C
45 45 CG 10140 N 140 1 140 142 24 125 4.6 9 18 12 H9 Hostaform C

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map