NOZAG
By NOZAG


Spur gears, Hostaform - module 0.7

Manufacturer NOZAG
Description Spur gears, Hostaform, module 0.7, injection moulded
Part number CG 712 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) D (mm) c (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 CG 712 N 12 0.7 8.4 9.8 6 0 0 6 15 3 H9 Hostaform C
2 2 CG 713 N 13 0.7 9.1 10.5 6 0 0 6 15 3 H9 Hostaform C
3 3 CG 714 N 14 0.7 9.8 11.2 6 0 0 6 15 3 H9 Hostaform C
4 4 CG 715 N 15 0.7 10.5 11.9 6 0 0 6 15 3 H9 Hostaform C
5 5 CG 716 N 16 0.7 11.2 12.6 9 0 0 6 15 4 H9 Hostaform C
6 6 CG 717 N 17 0.7 11.9 13.3 9 0 0 6 15 4 H9 Hostaform C
7 7 CG 718 N 18 0.7 12.6 14 9 0 0 6 15 4 H9 Hostaform C
8 8 CG 719 N 19 0.7 13.3 14.7 9 0 0 6 15 4 H9 Hostaform C
9 9 CG 720 N 20 0.7 14 15.4 9 0 0 6 15 4 H9 Hostaform C
10 10 CG 721 N 21 0.7 14.7 16.1 9 0 0 6 15 4 H9 Hostaform C
11 11 CG 722 N 22 0.7 15.4 16.8 9 0 0 6 15 4 H9 Hostaform C
12 12 CG 723 N 23 0.7 16.1 17.5 9 0 0 6 15 4 H9 Hostaform C
13 13 CG 724 N 24 0.7 16.8 18.2 9 13.5 3 6 15 4 H9 Hostaform C
14 14 CG 725 N 25 0.7 17.5 18.9 9 13.5 3 6 15 6 H9 Hostaform C
15 15 CG 726 N 26 0.7 18.2 19.6 9 13.5 3 6 15 6 H9 Hostaform C
16 16 CG 727 N 27 0.7 18.9 20.3 9 13.5 3 6 15 6 H9 Hostaform C
17 17 CG 728 N 28 0.7 19.6 21 9 13.5 3 6 15 6 H9 Hostaform C
18 18 CG 730 N 30 0.7 21 22.4 12 16 3 6 15 6 H9 Hostaform C
19 19 CG 732 N 32 0.7 22.4 23.8 12 16 3 6 15 6 H9 Hostaform C
20 20 CG 735 N 35 0.7 24.5 25.9 15 19 3 6 15 6 H9 Hostaform C
21 21 CG 736 N 36 0.7 25.2 26.6 15 19 3 6 15 6 H9 Hostaform C
22 22 CG 738 N 38 0.7 26.6 28 15 21.5 3 6 15 6 H9 Hostaform C
23 23 CG 740 N 40 0.7 28 29.4 15 21.5 3 6 15 6 H9 Hostaform C
24 24 CG 742 N 42 0.7 29.4 30.8 18 24.5 2 6 15 6 H9 Hostaform C
25 25 CG 745 N 45 0.7 31.5 32.9 18 24.5 2 6 15 6 H9 Hostaform C
26 26 CG 748 N 48 0.7 33.6 35 18 24.5 2 6 15 8 H9 Hostaform C
27 27 CG 750 N 50 0.7 35 36.4 18 28 2 6 15 8 H9 Hostaform C
28 28 CG 752 N 52 0.7 36.4 37.8 18 28 2 6 15 8 H9 Hostaform C
29 29 CG 754 N 54 0.7 37.8 39.2 18 28 2 6 15 8 H9 Hostaform C
30 30 CG 755 N 55 0.7 38.5 39.9 18 31 2 6 15 8 H9 Hostaform C
31 31 CG 756 N 56 0.7 39.2 40.6 18 31 2 6 15 8 H9 Hostaform C
32 32 CG 760 N 60 0.7 42 43.4 18 31 2 6 15 8 H9 Hostaform C
33 33 CG 764 N 64 0.7 44.8 46.2 18 37.5 2 6 15 8 H9 Hostaform C
34 34 CG 765 N 65 0.7 45.5 46.9 18 37.5 2 6 15 8 H9 Hostaform C
35 35 CG 770 N 70 0.7 49 50.4 18 37.5 2 6 15 8 H9 Hostaform C
36 36 CG 772 N 72 0.7 50.4 51.8 18 37.5 2 6 15 8 H9 Hostaform C
37 37 CG 775 N 75 0.7 52.5 53.9 18 37.5 2 6 15 10 H9 Hostaform C
38 38 CG 780 N 80 0.7 56 57.4 21 47 2 6 15 10 H9 Hostaform C
39 39 CG 790 N 90 0.7 63 64.4 21 56.5 2 6 15 10 H9 Hostaform C
40 40 CG 796 N 96 0.7 67.2 68.6 21 56.5 2 6 15 10 H9 Hostaform C
41 41 CG 7100 N 100 0.7 70 71.4 21 56.5 2 6 15 10 H9 Hostaform C
42 42 CG 7120 N 120 0.7 84 85.4 21 77 2 6 15 10 H9 Hostaform C

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map