NOZAG
By NOZAG


Spur gears, Hostaform - module 0.5

Manufacturer NOZAG
Description Spur gears, Hostaform, module 0.5, injection moulded
Part number CG 512 N
CAD models
Share

Product selection

Level of detail
Index Selector type nr. teeth Module d (mm) da (mm) N (mm) D (mm) c (mm) b (mm) L (mm) B (mm) tol. of B Material
1 1 CG 512 N 12 0.5 6 7 4 0 0 3 7 2 H9 Hostaform C
2 2 CG 513 N 13 0.5 6.5 7.5 4 0 0 3 7 2 H9 Hostaform C
3 3 CG 514 N 14 0.5 7 8 5 0 0 3 7 2 H9 Hostaform C
4 4 CG 515 N 15 0.5 7.5 8.5 6 0 0 3 10 3 H9 Hostaform C
5 5 CG 516 N 16 0.5 8 9 6 0 0 3 10 3 H9 Hostaform C
6 6 CG 517 N 17 0.5 8.5 9.5 6 0 0 3 10 3 H9 Hostaform C
7 7 CG 518 N 18 0.5 9 10 8 0 0 3 10 4 H9 Hostaform C
8 8 CG 519 N 19 0.5 9.5 10.5 8 0 0 3 10 4 H9 Hostaform C
9 9 CG 520 N 20 0.5 10 11 8 0 0 3 10 4 H9 Hostaform C
10 10 CG 521 N 21 0.5 10.5 11.5 8 0 0 3 10 4 H9 Hostaform C
11 11 CG 522 N 22 0.5 11 12 10 0 0 3 10 4 H9 Hostaform C
12 12 CG 523 N 23 0.5 11.5 12.5 10 0 0 3 10 4 H9 Hostaform C
13 13 CG 524 N 24 0.5 12 13 10 0 0 3 10 4 H9 Hostaform C
14 14 CG 525 N 25 0.5 12.5 13.5 10 0 0 3 10 4 H9 Hostaform C
15 15 CG 526 N 26 0.5 13 14 10 0 0 3 10 4 H9 Hostaform C
16 16 CG 527 N 27 0.5 13.5 14.5 10 0 0 3 10 4 H9 Hostaform C
17 17 CG 528 N 28 0.5 14 15 10 0 0 3 10 4 H9 Hostaform C
18 18 CG 530 N 30 0.5 15 16 12 0 0 3 10 4 H9 Hostaform C
19 19 CG 532 N 32 0.5 16 17 12 0 0 3 10 4 H9 Hostaform C
20 20 CG 535 N 35 0.5 17.5 18.5 12 0 0 3 10 4 H9 Hostaform C
21 21 CG 536 N 36 0.5 18 19 12 0 0 3 10 4 H9 Hostaform C
22 22 CG 538 N 38 0.5 19 20 12 0 0 3 10 4 H9 Hostaform C
23 23 CG 540 N 40 0.5 20 21 12 14.5 2 3 10 4 H9 Hostaform C
24 24 CG 542 N 42 0.5 21 22 12 16 2 3 10 4 H9 Hostaform C
25 25 CG 545 N 45 0.5 22.5 23 12 18.5 2 3 10 4 H9 Hostaform C
26 26 CG 548 N 48 0.5 24 25 15 19 2 3 10 6 H9 Hostaform C
27 27 CG 550 N 50 0.5 25 26 15 20 2 3 10 6 H9 Hostaform C
28 28 CG 552 N 52 0.5 26 27 15 21 2 3 10 6 H9 Hostaform C
29 29 CG 554 N 54 0.5 27 28 15 22 2 3 10 6 H9 Hostaform C
30 30 CG 555 N 55 0.5 27.5 28.5 15 23 2 3 10 6 H9 Hostaform C
31 31 CG 556 N 56 0.5 28 29 15 23 2 3 10 6 H9 Hostaform C
32 32 CG 560 N 60 0.5 30 31 15 24 2 3 10 6 H9 Hostaform C
33 33 CG 564 N 64 0.5 32 33 15 25 2 3 10 6 H9 Hostaform C
34 34 CG 565 N 65 0.5 32.5 33.5 15 27 2 3 10 6 H9 Hostaform C
35 35 CG 570 N 70 0.5 35 36 15 29 2 3 10 6 H9 Hostaform C
36 36 CG 572 N 72 0.5 36 37 15 30 2 3 10 6 H9 Hostaform C
37 37 CG 575 N 75 0.5 37.5 38.5 15 33 2 3 10 6 H9 Hostaform C
38 38 CG 580 N 80 0.5 40 41 15 36 2 3 10 6 H9 Hostaform C
39 39 CG 590 N 90 0.5 45 46 15 39 2 3 10 6 H9 Hostaform C
40 40 CG 596 N 96 0.5 48 49 15 42 2 3 10 6 H9 Hostaform C
41 41 CG 5100 N 100 0.5 50 51 15 44 2 3 10 6 H9 Hostaform C
42 42 CG 5120 N 120 0.5 60 61 15 54 2 3 10 6 H9 Hostaform C

Contact the supplier

NOZAG

NOZAG

Manufacturer of drive elements

Google Map