1

Spur gears, hardened and ground - module 5.0, helical toothed, left-handed 19° 31' 42"

Manufacturer NOZAG
Description Spur gears, hardened and ground - module 5.0, helical toothed, left-handed 19° 31' 42"
Part number ES 5018-45 L
Product selection
Selector type nr. teeth Module d (mm) da (mm) N (mm) n (mm) b (mm) L (mm) B (mm) tol. of B u (mm) t (mm) Material
1 ES 5018-45 L 18 5 95.49 105.5 68 35 50 85 45 H6 14 48.8 Case hardened steel 16MnCr5, 1.7131
2 ES 5024-45 L 24 5 127.32 137.3 68 35 50 85 45 H6 14 48.8 Case hardened steel 16MnCr5, 1.7131
3 ES 5024-55 L 24 5 127.32 137.3 80 40 50 90 55 H6 20 59.3 Case hardened steel 16MnCr5, 1.7131
4 ES 5024-75 L 24 5 127.32 137.3 110 60 50 110 75 H6 20 79.9 Case hardened steel 16MnCr5, 1.7131
type nr.
teeth
Module
d (mm)
da (mm)
N (mm)
n (mm)
b (mm)
L (mm)
B (mm)
tol. of B
u (mm)
t (mm)
Material