1

Spur gears, hardened and ground - module 3.0, helical toothed, left-handed 19° 31' 42"

Manufacturer NOZAG
Description Spur gears, hardened and ground, helical toothed, left-handed 19° 31' 42", pressure angle 20°, module 3.0
Part number ES 3022-25 L
Product selection
Selector type nr. teeth Module d (mm) da (mm) N (mm) n (mm) b (mm) L (mm) B (mm) tol. of B u (mm) t (mm) Material
1 ES 3022-25 L 22 3 70.03 76 36 1 28 30 25 H6 8 28.3 Case hardened steel 16MnCr5, 1.7131
2 ES 3025-25 L 25 3 79.57 85.5 36 1 28 30 25 H6 8 28.3 Case hardened steel 16MnCr5, 1.7131
3 ES 3020-30 L 20 3 63.66 69.7 45 1 28 30 30 H6 8 33.3 Case hardened steel 16MnCr5, 1.7131
4 ES 3022-30 L 22 3 70.3 76 45 1 28 30 30 H6 8 33.3 Case hardened steel 16MnCr5, 1.7131
5 ES 3025-30 L 25 3 79.57 85.5 45 1 28 30 30 H6 8 33.3 Case hardened steel 16MnCr5, 1.7131
6 ES 3020-35 L 20 3 63.66 69.7 48 1 28 30 35 H6 10 38.3 Case hardened steel 16MnCr5, 1.7131
7 ES 3022-35 L 22 3 70.03 76 48 1 28 30 35 H6 10 38.3 Case hardened steel 16MnCr5, 1.7131
8 ES 3025-35 L 25 3 79.57 85.5 48 1 28 30 35 H6 10 38.3 Case hardened steel 16MnCr5, 1.7131
type nr.
teeth
Module
d (mm)
da (mm)
N (mm)
n (mm)
b (mm)
L (mm)
B (mm)
tol. of B
u (mm)
t (mm)
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag Sarl
Nozag AG
Nozag GmbH