1

Spur gears, steel core, milled - straight toothed, module 2.5

Manufacturer NOZAG
Description Spur gears aus Plastic PA 12 G, Steel core Ck45 DIN 1.1191 milled - straight toothed, pressure angle 20° - Modul 2.5
Part number PGST 2518 AN
Product selection
Selector type nr. teeth Module d (mm) da (mm) N (mm) b (mm) L (mm) K (mm) B (mm) tol. of B Material
1 PGST 2518 AN 18 2.5 45 50 35 25 40 25 10 H7 Plastic PA 12 G
2 PGST 2520 AN 20 2.5 50 55 45 25 40 35 15 H7 Plastic PA 12 G
3 PGST 2525 AN 25 2.5 62.5 67.5 50 25 40 40 15 H7 Plastic PA 12 G
4 PGST 2530 AN 30 2.5 75 80 55 25 40 45 15 H7 Plastic PA 12 G
5 PGST 2536 AN 36 2.5 90 95 70 25 40 60 15 H7 Plastic PA 12 G
6 PGST 2540 AN 40 2.5 100 105 75 25 40 65 20 H7 Plastic PA 12 G
7 PGST 2545 AN 45 2.5 112.5 117.5 80 25 40 70 20 H7 Plastic PA 12 G
8 PGST 2548 AN 48 2.5 120 125 85 25 40 75 20 H7 Plastic PA 12 G
9 PGST 2550 AN 50 2.5 125 130 85 25 40 75 20 H7 Plastic PA 12 G
10 PGST 2560 AN 60 2.5 150 155 100 25 40 90 20 H7 Plastic PA 12 G
11 PGST 2572 AN 72 2.5 180 185 110 25 40 100 20 H7 Plastic PA 12 G
12 PGST 2580 AN 80 2.5 200 205 120 25 40 110 20 H7 Plastic PA 12 G
type nr.
teeth
Module
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
K (mm)
B (mm)
tol. of B
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag AG
Nozag GmbH
Nozag Sarl