1

Sprockets, Hostaform C, 081

Manufacturer NOZAG
Description Sprockets aus plastic, injection moulded, compatible to precision roller-chain DIN 8187
Part number C 2181-13
Product selection
Selector Type no Number of teeth da (mm) d (mm) N (mm) B (mm) L (mm) I (mm) Material
1 C 2181-13 13 58 53.06 24 8 H9 16 3 plastic, injection moulded
2 C 2181-15 15 66 61.09 24 8 H9 16 3 plastic, injection moulded
3 C 2181-17 17 74 69.11 28 10 H9 18 3 plastic, injection moulded
4 C 2181-19 19 82 77.16 28 10 H9 18 3 plastic, injection moulded
5 C 2181-21 21 90.5 85.22 32 12 H9 20 3 plastic, injection moulded
6 C 2181-23 23 98.5 93.27 32 12 H9 20 3 plastic, injection moulded
7 C 2181-25 25 107 101.33 32 12 H9 20 3 plastic, injection moulded
Type no
Number of teeth
da (mm)
d (mm)
N (mm)
B (mm)
L (mm)
I (mm)
Material
Contact the supplier
NOZAG Manufacturer of drive elements
Nozag AG
Nozag GmbH
Nozag Sarl